https://buildings.honeywell.com/us/en/search-results.html

Door Holders

DH24120 Series Door Holder Extension

DHE - series from Notifies is a range of Door Holder Extension Rods for the DH24120 Series Electromagnetic Door Holders. The DH – Series provides a wide range of Door Holder Extension Rods with various lengths and Multiple finished.

The DHE - series from Notifies is a range of Door Holder Extension Rods for the DH24120 Series Electromagnetic Door Holders. The DH24120 series of electromagnetic door holders are constructed of durable die-cast metal finished in high-lustre double chrome or brass plating. The DH24120 series door holders offer installation using an adhesive template assuring correct alignment without secondary adjustments. Accessories include extension and misalignment rods for correct alignment between door and wall at distances greater than 12.0 inches and misalignment over 4.0 inches. The DH – Series provides a wide range of Door Holder Extension Rods with various lengths and Multiple finished. It can be selected as per the requirement by the user.

Features & Benefits:
  • Various Lengths to choose from
  • Different Finishes available
  • Ease of Installation
Certifications:
  • ISO 9001 Certified

Others

  • Brand
    • Gamewell-FCI
    • NOTIFIER

Others

  • Brand
    • Gamewell-FCI
    • NOTIFIER
  • Brand : Gamewell-FCI|NOTIFIER
Data Sheet
Name
Description
File Size
Date
Size
DH Series Electromagnetic Door Holders Data Sheet
application/pdf 104.94 KB
5/18/2022
104.94 KB
DH Series Door Holders Data Sheet
application/pdf 363.92 KB
5/18/2022
363.92 KB
Name
Description
File Size
Date
Size
DH Series Electromagnetic Door Holders Data Sheet
104.94 KB
5/18/2022
104.94 KB
DH Series Door Holders Data Sheet
363.92 KB
5/18/2022
363.92 KB
Image
SKU
Description
alt
DHE4AD
Door Holder Extension, 4in Adujstable Extension Rod, Powder Coated, Dark Bronze Finish
alt
DHE4AB
Door Holder Extension, 4in Adujstable Extension Rod, Plated, Brass Finish
alt
DHE3B
Door Holder Extension, 3in Extension Rod, Plated, Brass Finish
alt
DHE2PC
DH24120 Series Door Holder Extension
alt
DHE2B
Door Holder Extension, 2in Extension Rod, Plated, Brass Finish
alt
DHE1D
Door Holder Extension, 1in Extension Rod, Powder Coated, Dark Bronze Finish
alt
DHE1.5PC
Door Holder Extension: 1.5in Extension Rod: Powder Coated: Chrome Finish
alt
DHE1.5D
Door Holder Extension, 1.5in Extension Rod, Powder Coated, Dark Bronze Finish
alt
DHE1.5B
Door Holder Extension, 1.5in Extension Rod, Plated, Brass Finish
alt
DHE.5D
Door Holder Extension, 0.5in Extension Rod, Powder Coated, Dark Bronze Finish