Door Holders
FM Series Door Holders
The FM Series electromagnetic door releases are hold fire and smoke barrier doors that do not open until released by a remote smoke detector switch.
The Rixson Fire mark FM Series electromagnetic door releases are hold fire and smoke barrier doors that do not open until released by a remote smoke detector switch, fire alarm control or sprinkler system. In the event of a power failure, the doors are released to close automatically, but the doors may be opened or closed manually at any time.
The door holders have a sprayed aluminum finish.
All models feature a “multi-voltage” design, allowing them to operate on 12 VDC, 24 VAC/DC, or 120 VAC, thus simplifying both the installation and the inventory.
Features & Benefits:- Fail-safe operation
- Offers approximately 35 lbs. (15.9 kg) capacity of holding power
- Positive release button initiate (Closing motion when the electromagnet is de-energized)
- An ISO 9000-2000 Company
- UL Listed R4869
- NYC BS&A Approved 287-77-SA
- CFSM 3550-0047:001
Others
- Surface Finish
- Sprayed Aluminum
- Brand
- Gamewell-FCI
Others
- Surface Finish
- Sprayed Aluminum
- Brand
- Gamewell-FCI
- Surface Finish : Sprayed Aluminum
- Brand : Gamewell-FCI
Sort
Data Sheet
Document Title
File Size
Date Added
Asset Language
Content Type
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
140-90002
Rixson FireMark Electromagnetic Door Release, FM990, 24VAC-DC/120V AC, DRHLD
140-90003
Rixson FireMark Electromagnetic Door Release, FM996, 24VAC-DC/120V AC, DRHLD
140-90005
Rixson FireMark Electromagnetic Door Release, FM998, 24VAC-DC/120V AC, DRHLD