https://buildings.honeywell.com/us/en/search-results.html

Door Holders

Gamewell-FCI Rixson FireMark Electromagnetic Door Release

Gamewell-FCI Rixson FireMark Electromagnetic Door Release are hold fire and smoke barrier doors that do not open until released by a remote smoke detector switch, fire alarm control or sprinkler system.

Gamewell-FCI Rixson FireMark Electromagnetic Door Release are hold fire and smoke barrier doors that do not open until released by a remote smoke detector switch, fire alarm control or sprinkler system. In the event of a power failure, the doors are released to close automatically, but the doors may be opened or closed manually at any time. The door holders have a sprayed aluminum finish. All models feature a “multi-voltage” design, allowing them to operate on 12V DC, 24 VAC/DC, or 120V AC, thus simplifying both the installation and the inventory.

Features & Benefits:
  • Fail-safe operation
  • Offers approximately 35 lbs. (15.9 kg) capacity of holding power
  • Positive release button initiate (Closing motion
  • When the electromagnet is de-energized)

Others

  • Surface Finish
    • Sprayed Aluminum
  • Brand
    • Gamewell-FCI

Others

  • Surface Finish
    • Sprayed Aluminum
  • Brand
    • Gamewell-FCI
  • Surface Finish : Sprayed Aluminum
  • Brand : Gamewell-FCI
Data Sheet
Name
Description
File Size
Date
Size
FM Series, Door Holders Data Sheet
application/pdf 148.37 KB
5/18/2022
148.37 KB
Name
Description
File Size
Date
Size
FM Series, Door Holders Data Sheet
148.37 KB
5/18/2022
148.37 KB
Image
SKU
Description
alt
140-90003
Rixson FireMark Electromagnetic Door Release: (B)FM996: 24VAC-DC/120V AC: DRHLD
alt
140-90005
Rixson FireMark Electromagnetic Door Release, FM998, 24VAC-DC/120V AC, DRHLD
alt
140-90004
Rixson FireMark Electromagnetic Door Release, s(B)FM997, 24VAC-DC120V AC, DR HLD
alt
140-90002
Rixson FireMark Electromagnetic Door Release: (B)FM990: 24VAC-DC/120V AC: DRHLD
alt
140-90000
Rixson FireMark Electromagnetic Door Release, FM980, 24VAC-DC/120V AC, DRHLD