https://buildings.honeywell.com/us/en/search-results.html

Door Holders

Magnetic Contact

Magnetic contact for overhead doors. Suitable for installation on iron frames.

Magnetic contact for overhead doors. Suitable for installation on iron frames. In addition to offering complete, simple and reliable systems. Notified offers a range of accessories that complete the proposals in order to guarantee systems using components designed to guarantee the maximum reliability also in the interactions between one and the other. All equipment are proposed after a careful examination of their performance and after having verified compliance with the regulations in force both at European and international level.

Others

  • Brand
    • NOTIFIER

Others

  • Brand
    • NOTIFIER
  • Brand : NOTIFIER
Image
SKU
Description
alt
UTKCS03SP
Spacer: 5mm Thickness
alt
UTKCH02
Magnetic contact: 2 Double balanced: 5 to 25mm Distance between reed and magnet: with anti-tear tamper
alt
UTKCS03
Magnetic contact: 12 to 25mm Distance between reed and magnet: 2 pieces Packaging
alt
UTKCS01
Magnetic contact: 15mm Operating distance: Container in white plastic material
alt
UTKCH22
Magnetic contact: 2 Double balanced: 10mm Distance between reed and magnet