Door Holders
Magnetic Contact for Overhead Doors
Magnetic contact for overhead doors. Suitable for installation on iron frames.
Magnetic contact for overhead doors. Suitable for installation on iron frames. In addition to offering complete, simple and reliable systems. Notified offers a range of accessories that complete the proposals in order to guarantee systems using components designed to guarantee the maximum reliability also in the interactions between one and the other. All equipment are proposed after a careful examination of their performance and after having verified compliance with the regulations in force both at European and international level.
Image
SKU
Description
UTKCH22
Magnetic contact: 2 Double balanced: 10mm Distance between reed and magnet