Locking Devices
Assa Abloy Aperio® Integration Wireless Lock
Assa abloy’s aperio wireless lock family allows user’s to expand online access control to virtually every opening.
Integration with assa abloy’s aperio wireless lock family allows user’s to expand online access control to virtually every opening. Utilizing encrypted wireless technology, the aperio line of locks communicate in real time with pro-watch allowing users to manage and monitor wirelessly connected doors similar to traditional wired doors. Aperio locks are paired and communicate wirelessly to the aperio hub which supports up to 8 locking devices per hub. Wireless communication between the locks and hub utilize 128-bit AES encryption to ensure security. The aperio hub is wired via RS-485 directly to the PW6K1IC integrated controller allowing control of up to 64 Aperio locks per controller. With a variety of different form factors, the aperio locks can be installed or retrofitted for many different applications. Whether user need to secure a cabinet, server rack, retrofit a deadbolt or fit a fullsize lock the aperio product line has a solution to fit user’s needs. All form factors are available in either HID prox technology or iClass allowing users to utilize their existing credentials.
Honeywell’s pro-watch security management suite designed to meet the challenges of today’s demanding environments which provides the flexibility, scalability and control required for comprehensive security management. Pro-Watch equips organizations with the right tools to protect people, secure assets and ensure regulatory compliance by combining access control, digital video, intrusion and other functions into one powerful system.
Features & Benefits:- Real time communication with pro-watch utilizing 900 MHz wireless protocol
- Real-time event monitoring and control
- ANSI/BHMA grade 1 hardware offering the highest degree of physical security
- Supports HID Prox or HID iClass credentials
- Cabinet lock, server rack lock, deadbolt retrofit or full door form-factors
- Wide variety of custom handles and finishes available
- Passage door locks available in commercial grade mortise, cylindrical or exit door trim