Locking Devices
Network Hardwired Lock with Multi-Technology & Keypad Reader
AD-301 electronic locks from Schlage are designed to be modular and provide more options to choose from, more functionality in the lock and more compatibility with existing systems.
AD-301 electronic locks from Schlage are designed to be modular and provide more options to choose from, more functionality in the lock and more compatibility with existing systems. Its patent-pending modular design allows the lock to be customized to fit the needs of an application now, and can change to meet future needs without removing it from the door.
The AD-301 electronic integrated lock with FMK multi-technology reader + keypad is FIPS 201-1 compliant for use in U.S. Federal Agency buildings using smart card technology. The AD-301 lock with an FMK reader allows both a Wiegand and RS-485 solution. The AD-301 has a number of features built in that are configurable in the field and a long list of items that can be monitored by access control software.
Features & Benefits:- Open Architecture platform
- Real-time communication between access control system and lock
- Field configurable fail safe/fail secure and other capabilities per code
- Available in cylindrical, mortise, mortise deadbolt and exit trim
- Compatible with major brands of master key systems
- ANSI/BHMA A156.25
- ANSI/BHMA Grade 1
- UL 294
- UL10C
- FCC Part 15
- ADA
- RoHS
- Industry Canada (IC)
- FIPS 201-1