/content/hbtbt/us/en/search-results.html

Release Switches

Door Control Unit

Control units are required for operating the emergency doors. They have indicator LEDs for the models with a relay and piezoelectric alarm warning siren. Unlocking can be done with a key or by breaking the button glass.

Overview

Control units are connected by terminals that allow the actuation through an external device, such as a control module of an analogue system. To replace the glass, this control unit uses special breaking glass. Unlocking can be done with a key or by breaking the button glass.

Specifications

Others

  • Brand
    • NOTIFIER

Others

  • Brand
    • NOTIFIER
  • Brand : NOTIFIER
Sort
Document Title
Document Type
File Size
Product Number
Image
SKU
Description
alt
C-2498
Control Unit, 12-24V DC, 760g, 122x179x60mm, Indicator LED
Image
SKU
Description
alt
C-2498
Control Unit, 12-24V DC, 760g, 122x179x60mm, Indicator LED