Release Switches
Honeywell INNCOM TBL-70 Tabletop Controller
Honeywell INNCOM TBL-70 are multi-purpose Table Top Controller configurable with 1 to 9 touch-capacitance sensors or dimmer bars this component used in the Integrated Room Automation System.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell INNCOM TBL-70 are multi-purpose Table Top Controller configurable with 1 to 9 touch-capacitance sensors or dimmer bars this component used in the Integrated Room Automation System. It is designed for convenient bedside guest control of lighting, temperature, drapes and sheers, privacy, make-up room and other service requests.
The TBL-70 comes equipped with an on-board photo light sensor which detects the light level in the room and automatically adjusts the intensity of the backlighting. As a component of an Integrated Room Automation System the TBL-70 provides a high-level of convenience to the room occupant in turning on preselected lights in the room or just the night light before retiring. Drape and sheer controls allow the occupant to open or close them easily without having to walk to a window or balcony doors. It can also enable the privacy or makeup-room request indicators on the corridor plate or in centrally controlled systems at the workstations. The controllers are low-voltage and are connected to the control devices via the S5 Bus local network or wireless RF.
Features & Benefits:- RF wireless communication
- S5Bus connectivity
- Customizable glass touch surface
- Backlit illumination keys, text and icons
- FCC Listed
Others
- Brand
- Honeywell
- Regulatory Approvals
- FCC Listed Watt
- Product Type
- Table Top Controller Degrees Celsius
- Network Connection
- S5 Bus Local Network; Wireless RF
- For Use With
- Integrated Room Automation System volt
- Control Type
- Table Top
Others
- Brand
- Honeywell
- Regulatory Approvals
- FCC Listed Watt
- Product Type
- Table Top Controller Degrees Celsius
- Network Connection
- S5 Bus Local Network; Wireless RF
- For Use With
- Integrated Room Automation System volt
- Control Type
- Table Top
- Brand : Honeywell
- Regulatory Approvals : FCC Listed Watt
- Product Type : Table Top Controller Degrees Celsius
- Network Connection : S5 Bus Local Network; Wireless RF
- For Use With : Integrated Room Automation System volt
- Control Type : Table Top