/content/hbtbt/us/en/search-results.html

    Complete Terminals

    Escape Route Technology - 1384 Stand Alone Switch Programme Control Terminal Series

    Stand-alone emergency exit control unit, model 1384, including:1 x Exit warning sign (or warning sign module in the 3 frame model)1 x emergency exit control module1 x key switch module1 x frame1 x installation/operating instructions

    Overview
    The 1384 series includes flush-mounted emergency exit control terminals for offline operation. They enable simple, standalone applications without networking. They are used to control electric locking devices along escape and rescue routes and are approved according to EltVTR (German Electrical Installation Regulations).
    The emergency exit control units have a modular design and can be installed in a double or triple switch programme frame. Pre-assembled packages with corresponding frames compatible with the most common switch systems are available. Commissioning and configuration are performed using the key switch. The product line is available in double or triple frames.
    Please note: A flush-mounted power supply must be ordered or quoted separately.
    The inputs and outputs are available for various functions, e.g.:
    • Forwarding defined system states and implementing various control commands for connection to a higher-level building management system.
    • Connection to adjacent systems such as burglar alarm systems or fire alarm systems.
    • Integration of other door components such as swing door operators, electromechanical locks, hold-open devices, and Access control systems.
    Features & Benefits:
    • Emergency Exit Control Module
    • Illuminated emergency button with reusable, captive, non-splintering protective cover
    • Integrated optical door status indicator with symbolically arranged high-performance LEDs (green / red / yellow) for unlocked / locked / alarm
    • Emergency Button Warning Label: For double frames:
      • Self-adhesive label 90x90 mm included For triple frames:
      • Illuminated warning label module 55x55 mm
      • Self-adhesive label 90x90 mm not included
    • Multi-tone signal and tamper contact
    • Adjustable time sequences for delayed release, short-term unlocking, pre-alarm, alarm time, orientation signal
    • Monitoring of door open time during short-term unlocking
    • 1 fire alarm system input 1 configurable input for:
      • Control of locking/unlocking, short-term unlocking, alarm acknowledgment via a potential-free contact of operating elements such as... Card readers, door code devices, etc.
      • Temporary release via access control system or
      • Emergency release via fire alarm system or
      • Priority locking via burglar alarm system
    • With a configurable relay output for:
      • Door locked/unlocked or
      • Collective alarm or
      • Control of door opener/motor lock/revolving door operator
    • Connections:
      • SYSCON-4
      • SYSCON-5: Control unit
      • Screw terminals
    • Profile half-cylinder and 3 keys, keyed differently
    Technical Data
    • Integrated control unit
    • External power supply required (022605.10)
    • Standalone application (offline)
    • Emergency stop switch
    • Control element: Key switch with Euro profile cylinder, locking bolt adjustable 8 x 45°, length 30.5 mm
    • Setting times and functions via key switch
    • Input voltage 12-24 V DC
    • Output voltage 12-24 V DC
    • Output current for external Maximum current draw: 2 A (depending on the external power supply)
    • Self-consumption: 0.2 A at 24 V
    • Operating temperature range: -5 °C to +40 °C
    • Protection class: IP 30
    • Dimensions: 2- or 3-gang frame in standard switch range, mounting in flush-mounted switch boxes, 62.5 mm deep
    • Inputs: 1 x configurable, plus 1 x fire alarm system (FAS)
    • Outputs: 1 x configurable, changeover contact 30 V / 1 A
    • Key switch possible in the opposite direction of escape (without indicator)