Lobby Kiosks & Touch Screens
TouchCenter plus
The TouchCenter plus by Honeywell has a new modern user interface with self-explaining intuitive menu structure for simplifying the individual operation steps.
The TouchCenter plus has a new modern user interface with self-explaining intuitive menu structure for simplifying the individual operation steps. In opposite to the predecessor the board is populated with an Ethernet interface. This enables view and operation of an IP camera directly on the TouchCenter plus. You will find a list of supported cameras on our homepage. As far as the connected camera is rotable and tiltable, these functions can be controlled directly on the TouchCenter plus.
Features & Benefits:- Complete set Touch keypad grey, existing of: - Touch bezel, grey
- - Touch front unit incl. electronics, grey
- - Case back deep, grey
- Dialog managed intuitive user guidance via symbols
- Plain text display of all messages
- Clearly organised display of the system status
- Connection: to the intrusion control panel via BUS-2 , to T&A (NovaTime) via ethernet (TCP/IP)
- 7" color display with touch screen function
- IP-camera supported
- Integrated reader for proX1 and proX2 data carrier
- Flash technology for updates
- Different languages possible
- Graphic can be displayed as background image (e.g. company logo/family coat of arms)
- Optical appreciation by use as electronic picture frame
- Slideshow functionality
- Max. size of SD card: 16 GB
- Up to 12 operating units can be connected to one intrusion control panel, T&A no limitations
Others
- Brand
- Honeywell Security
- Maximum Operating Humidity
- 93 Percentage
- Display Resolution
- 800 x 480 pixel
Others
- Brand
- Honeywell Security
- Maximum Operating Humidity
- 93 Percentage
- Display Resolution
- 800 x 480 pixel
- Brand : Honeywell Security
- Maximum Operating Humidity : 93 Percentage
- Display Resolution : 800 x 480 pixel
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Image
SKU
Description
013004
TouchCenter plus, MB, Grey