Biometric Readers
MSO 300 Series Multi-application optical fingerprint sensor
The MSO 300 Series is a family of high-end optical sensors, based on IDEMIA’s unrivalled experience in the fields of electro-optics and forensic quality fingerprint processing algorithms.
The MSO 300 Series is a family of high-end optical sensors, based on IDEMIA’s unrivalled experience in the fields of electro-optics and forensic quality fingerprint processing algorithms. The devices cover a wide range of applications: enrolment, authentication and identification in industrial/commercial and governmental environments.
Features & Benefits:- Excellent fingerprint image quality: large capture surface, FBI PIV IQS certification
- Enrolment, 1:1 verification and 1:N identification capabilities
- Large internal database capacity: up to 5000 users (2 templates each)
- Options: fake finger detection, smartcard reader, security features
- High accuracy: embedded FIPS 201 and MINEX compliant algorithms
- CE
- FC
- RoHS
Others
- Brand
- IDEMIA
- For Use With
- MorphoKit™
- Application
- Enrollment, authentication and identification in industrial/commercial and governmental environments
- Log Capacity
- 500 to 5000 users
- Includes
- BioAPI interface
Others
- Brand
- IDEMIA
- For Use With
- MorphoKit™
- Application
- Enrollment, authentication and identification in industrial/commercial and governmental environments
- Log Capacity
- 500 to 5000 users
- Includes
- BioAPI interface
- Brand : IDEMIA
- For Use With : MorphoKit™
- Application : Enrollment, authentication and identification in industrial/commercial and governmental environments
- Log Capacity : 500 to 5000 users
- Includes : BioAPI interface
Brochure
Name
Description
File Size
Date
Size
IDEMIA MorphoWave contactless fingerprint reader
application/pdf 383.75 KB
2/17/2022
383.75 KB
Biometric Access Control with Pro-Watch Flyer
application/pdf 230.13 KB
2/17/2022
230.13 KB
IDEMIA Sigma Lite Plus Brochure May 2020
application/pdf 1.61 MB
2/17/2022
1.61 MB
IDEMIA Sigma Extreme Brochure May 2020
application/pdf 1.42 MB
2/17/2022
1.42 MB
IDEMIA Sigma Series Brochure May 2020
application/pdf 1.78 MB
2/17/2022
1.78 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Pro-Watch 5.0 Software Suite User Guide
application/pdf 60.3 MB
2/17/2022
60.3 MB
Data Sheet
Name
Description
File Size
Date
Size
Pro-Watch Morpho Data Sheet
application/pdf 165.94 KB
2/17/2022
165.94 KB
L_PWMRPHD_D Pro-Watch Morpho Data Sheet
application/pdf 102.61 KB
2/17/2022
102.61 KB
Name
Description
File Size
Date
Size
IDEMIA MorphoWave contactless fingerprint reader
383.75 KB
2/17/2022
383.75 KB
Pro-Watch 5.0 Software Suite User Guide
60.3 MB
2/17/2022
60.3 MB
Biometric Access Control with Pro-Watch Flyer
230.13 KB
2/17/2022
230.13 KB
IDEMIA Sigma Lite Plus Brochure May 2020
1.61 MB
2/17/2022
1.61 MB
L_PWMRPHD_D Pro-Watch Morpho Data Sheet
102.61 KB
2/17/2022
102.61 KB
IDEMIA Sigma Extreme Brochure May 2020
1.42 MB
2/17/2022
1.42 MB
IDEMIA Sigma Series Brochure May 2020
1.78 MB
2/17/2022
1.78 MB
Image
SKU
Description
MSO300
MSO 300 Series, Optical fingerprint sensor