biometric readers
TBS 2D and 3D Fingerprint Enrollment stations
TBS 2D and 3D Fingerprint Enrollment stations
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
3D ENROLL features a unique touchless and 3D fingerprint sensor
• 3D touchless technology with
superior recognition performance
• No “Failure to Enroll”
• Templates compatible with 3D AIR
• Highest security level, hygienic
• TBS Anti-spoofing protection
• Template quality assessment and
duplicate check
2D ENROLL features a touch fingerprint sensor
• Capacitive touch sensor with in-built anti-spoofing protection
• Template quality assessment and duplicate check
• Templates compatible with 2D IRON, 2D SENSE
Enrollment Options using 2D and 3D ENROLL Enrollment stations:
• from TBS EnrollClient Desktop Application
• from TBS BIOMANAGER
• from IQ MultiAccess and ProWatch Access Control software
Features & Benefits
Standard features
• Connections: USB
• Local interface: PC
Installation
• Indoor: Desktop mount (-20 to +60 °C)
• Dimensions (h x w x d):
2D ENROLL: 129 x 100 x 82 mm
3D ENROLL: 184 x 140 x 89 mm
Power Requirements
2D ENROLL: 5VDC / 5W (from USB)
3D ENROLL: 12-24 VDC (max. 9W)
via External Power Supply.