Biometric Readers
TBS 2D IRON Multi-Spectral Fingerprint Terminals
TBS 2D IRON Multi-Spectral Fingerprint Terminals with Touchscreen
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
• Multispectral fingerprint sensor
with highest recognition
performance
• Robust Liveness Detection
• Waterproof and dustproof (IP65)
• Up to 50’000 users
• 5-inch color touchscreen
• Supports Power-over-Ethernet
• PIN Code, Mobile ID
• Various RFID options
• Verification using combined ID factors
Fingerprint enrollment:
• On 2D IRON using touchscreen
• On 2D IRON using remote control (via IQ MultiAccess and ProWatch interface)
• On 2D ENROLL USB Enrollment station
Ordering information:
• Specify the installation box option "BO" in artikel number:
• FM - Flush mount
• WM - Wall mount
• Specify the reader RFID optio "RF" in artikel number:
• LEM - LEGIC or MIFARE (DESFIRE)
• ICL - HID iCLASS
• PRO - 125kHx Prox technologies
Features & Benefits:
Standard features
• Capacitive 5’’ color touchscreen
• Connections: RJ45
• Local interfaces: RS232, RS485 (Modulbus and OSDP), Wiegand Out
• Relay: 1 internal relay
• Tamper Switch included
Installation
• Indoor: Wall Mount, Flush Mount & Heavy Duty
• Outdoor: Flush Mount & Heavy Duty
• Dimensions (h x w x d):
Wall Mount: 211 x 140 x 91 mm
Flush Mount: 210 x 140 x 23 mm
(depth installation box: 65mm)
Heavy Duty: 211 x 140 x 92 mm
Power Requirements
• 12-24 VDC (max. draw 7W)
• PoE compliant