biometric readers
TBS 2D SENSE Fingerprint Terminals
TBS 2D SENSE Fingerprint Terminals with Touchscreen
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
• Capacitive touch sensor with
in-built anti-spoofing protection
• Good security level suited for
medium-sized user groups
• Up to 15’000 users
• 3.5-inch color touchscreen
• PIN Code
• Various RFID options
• Verification using combined ID factors
Enrollment Options:
• On 2D SENSE using touchscreen
• On 2D SENSE using remote control (via IQ MultiAccess and ProWatch interface)
• On 2D ENROLL USB Enrollment station
Ordering information:
• Specify the installation box option BO in artikel number:
• FM - Flush mount
• WM - Wall mount
• Specify the reader RFID optio RF in artikel number:
• LEM - LEGIC or MIFARE (DESFIRE)
• ICL - HID iCLASS
• PRO - 125kHx Prox technologies
Features & Benefits:
Standard features
• Capacitive 3.5’’ color touchscreen
• Connections: 4 cable connectors for LAN
• Local interfaces: RS232 or RS485 (Modulbus and OSDP), Wiegand Out
• Relay: 1 internal relay
Installation
• Indoor: Wall Mount & Flush Mount
• Outdoor: Flush Mount
• Dimensions (h x w x d):
Wall Mount: 160 x 100 x 78 mm
Flush Mount: 160 x 100 x 14 mm
(depth installation box: 60mm)
Power Requirements
• 12-24 VDC (max. draw 5W)