biometric readers
TBS 3D AIR Touchless Fingerprint Terminals
TBS 3D AIR Touchless Fingerprint Terminals with Touchscreen
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
recognition performance – designed and manufactured in Switzerland.
• 3D touchless technology with
superior recognition performance
• No “Failure to Enroll”
• Highest security level, hygienic
• Up to 50’000 users
• 5-inch color touchscreen
• TBS Anti-spoofing protection
• PIN Code
• Various RFID options
• Verification using combined ID factors
Enrollment Options:
• On 3D AIR using touchscreen
• On 3D AIR using remote control (via IQ MultiAccess and ProWatch interface)
• On 3D ENROLL USB Enrollment Station
Ordering information:
• Specify the installation box option BO in artikel number:
• FM - Flush mount
• WM - Wall mount
• Specify the reader RFID optio RF in artikel number:
• LEM - LEGIC or MIFARE (DESFIRE)
• ICL - HID iCLASS
• PRO - 125kHx Prox technologies
• PIV - US Government PIV
Features & Benefits:
Standard features
• Capacitive 5’’ color touchscreen
• Connections: RJ45
• Interfaces to controllers: RS232, RS485 (OSDP and Modulbus), Wiegand Out
• Relay: 1 internal relay
• Tamper Switch included
Installation
• Indoor: Wall Mount (WM), Flush Mount (FM) & Heavy Duty (HD)
• Outdoor: Flush Mount (FM) & Heavy Duty (HD)
• Dimensions (h x w x d):
Wall Mount: 211 x 140 x 91 mm
Flush Mount: 210 x 140 x 23 mm
(depth installation box: 65mm)
Heavy Duty: 211 x 140 x 92 mm
Power Requirements
• 12-24 VDC (max. draw 11W)
• PoE compliant