biometric readers
TBS 3D LIGHT Iris Terminals
TBS 3D LIGHT Iris Terminals with Touchscreen
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
• Iris scanner with superior recognition
performance
• Anti-spoofing protection
• Supports Face detection for user
guidance and easy operation
• Optional Fingerprint Sensor
• Up to 50’000 iris users in 1:N mode
• 5-inch color touchscreen
• PIN Code, QR Code
• In-built RFID reader for MIFARE cards
• Verification using combined ID factors
Iris enrollment options in TBS ecosystem:
• On device using touchscreen
• On device using remote control (via IQ MultiAccess and ProWatch interface)
Features & Benefits:
Standard features
• Capacitive 5’’ color touchscreen
• RFID card reader: MIFARE Classic or DESFire
• Connections: RJ45
• Local interfaces: RS232, RS485 (OSDP), Wiegand Out
• Relay: 1 internal relay
• Tamper Switch included
Installation
• Indoor: Wall Mount for indoors
• Operating temperature 0-45 °C
• Dimensions (h x w x d):
WMNC-version: 166 x 166 x 43 mm
MM-version: 195 x 166 x 43 mm
Power Requirements
• 12-24 VDC (max. draw 16 W)
• PSU 15 VDC 3A included