Biometric Readers
TBS Finger Scanner, Touchless Finger Scanner, Terminals f.m. IP 54. with Weather Protection
Fingerprint Reader 3D terminal touch-based biometric sensor for high security and convenience or multi-functional point of access. For 3D enrollment and generation of templates in connection with a PC.
Touchless 3D finger scanner f.m. basic version, black including Weather protection.
Three dimensional and touchless sensor for highest security and multifunctionality when fingerprint recognition.
Connection via LAN/WAN to a computer with BioManager application and to the Honeywell
module bus (ACS-8, IK3 EU, AC door module).
Outdoor operation: Only flush mounted devices correspond to IP class IP54, operation in protected outdoor environment possible with appropriate outdoor kit.
Features & Benefits:- 3D touchless technology
- Access Control / Time & Attendance
- Inand outdoor use
- Flush or surface mount
- Highest security level
- Superior identification performance
- No “Failure to Enroll”
- Identification or verification
- Small and large sized user groups
- Variable configuration and customizing
Image
SKU
Description
TBSF3DTBOL
Fingerprint Reader, 3D Terminal, Black, IP54, Outdoor Legic
TBSF3DTBOI
Fingerprint Reader, 3D Terminal, Black, IP54, Outdoor iClass
TBSF3DTBOP
Fingerprint Reader, 3D Terminal, Black, IP54, Outdoor Prox
TBSF3DTBOM
Fingerprint Reader, 3D Terminal, Black, IP54, Outdoor Mifare
TBSF3DTBO
Fingerprint Reader, 3D Terminal, Black, IP54, Outdoor