https://buildings.honeywell.com/us/en/search-results.html

Card Readers

INS-X Proximity Reader

The Pin + Prox terminal with backlit capacitive keyboard, double antenna 125Khz and 13.56Mhz Mifare, integrated FTT-10 module. Degraded mode, suitable for indoor installations, tamper, 1 relay input and output

The Pin + Prox terminal with backlit capacitive keyboard, double antenna 125Khz and 13.56Mhz Mifare, integrated FTT-10 module. Degraded mode, suitable for indoor installations, tamper, 1 relay input and output for local management. Local line usable for accessories and relay interfaces. Dimensions 130x82x25mm. White color. Terminal with keypad and proximity reader and module integrated FTT10 line, for connection to E-net control units via the Lon Works bus line. The reading distance of the weave is about three cm, the antennas are under the inscription "RFID". The INS-X terminal is built and controlled to be installed inside. Installations directly exposed to the solar radiation in environments where it can cause overheating above the allowed temperatures

Features & Benefits:
  • 12-key backlit touch keyboard
  • EM4102 125 KHz proximity card reader
  • Mifare 14443A / B 13.56 proximity card reader
  • MHz (UID reading / Sector Block)
  • Internal calendar clock
  • Operation in degraded mode
  • Four programmable LEDs
  • A LED for system signals
  • Two ambient RGB LEDs, with color and intensity
  • Adjustable
  • Buzzer for programmable sound signals
  • Double balanced input
  • A relay with 12Vdc-2A contact capacity
  • Tamper
Certifications:
  • UNI EN ISO 9001: 2008

Others

  • Brand
    • NOTIFIER

Others

  • Brand
    • NOTIFIER
  • Brand : NOTIFIER
Image
SKU
Description
alt
INS-X-ETH485
Pin + Prox Terminal - Double Antenna, 125KHz, 13.56MHz, RS485( CGV-PSU), -10 to +40C, 9-15Vcc, IP40, 133x83x25mm