Card Readers
INT-X Proximity Reader
The Proximity terminal, double antenna 125Khz and 13.56Mhz Mifare, integrated FTT-10 module. Degraded mode, suitable for indoor installations, tamper, 1 relay input and output for local management.
The Proximity terminal, double antenna 125Khz and 13.56Mhz Mifare, integrated FTT-10 module. Degraded mode, suitable for indoor installations, tamper, 1 relay input and output for local management. Local line usable for accessories and relay interfaces. Dimensions 130x82x25mm. White color The INT-X terminal is built and controlled to be installed inside. Installations directly exposed to the solar radiation in environments where it can cause overheating above the allowed temperatures
Features & Benefits:- EM4102 125 KHz proximity card reader
- Mifare 14443A / B 13.56 proximity card reader
- MHz (UID reading / Sector Block)
- Internal calendar clock
- Operation in degraded mode
- Four programmable LEDs
- A LED for system signals
- Two ambient RGB LEDs, with color and intensity
- Adjustable
- Buzzer for programmable sound signals
- Double balanced input
- A relay with 12Vdc-2A contact capacity
- Tamper
- UNI EN ISO 9001: 2008
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER
Image
SKU
Description
INT-X-D
Proximity Terminal-Double Antenna, FTT-10, 125KHz, 13.56MHz, -10 to +40C, 9-15Vcc, IP40, 133x83x25mm, 160Ma