Card Readers
LEGICadvant Reader
LEGICadvant Reader is a contactless reader for integration in standard switch boxes for ACS, IDS and time management systems.
The Honeywell Security LEGICadvant Reader of the series Insertic are suitable for installation in standard f.m. switch boxes. Due to their flat design, the readers only extend 11 mm beyond the surface of the wall. In combination with discreet colors, the readers can be integrated seamlessly in both private and industrial environments. The readers are available with various interfaces for a broad spectrum of applications.
Features & Benefits:- Reader technology: proX1/IK2, proX2 mifare, LEGIC prime and LEGIC advent
- proX readers with Clock/Data interface
- Fits in most flush-mounted or hollow-wall device
- boxes with a screw distance of 60 mm
- With and without keypad
- Three partly freely programmable LEDs (green, yellow, red)
- Integrated buzzer
- RS-485 or clock/data interface
- Module bus protocol on the RS-485 interface
- Large input voltage range, 8 V - 30 V DC
- Tamper detection
- For indoor and outdoor usage
- Connection using screw terminals with lift system
- Compact design, simple assembly
- IP 54 Rated
Others
- Brand
- Honeywell Security
Others
- Brand
- Honeywell Security
- Brand : Honeywell Security
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Image
SKU
Description
027676.10
LEGIC Advant Reader, Without Keypad Insertic, RS-485, 12V DC, 2.5W, Grey
027677.10
LEGIC Advant Reader, Keypad Insertic, RS-485, 12V DC, 2.5W, Grey