Card Readers
OmniAssure Touch™ SmartTech Mullion Reader
OmniAssure Touch™ SmartTech mullion readers are used in installations requiring two-factor authentication.
OmniAssure Touch™ SmartTech mullion readers are used in installations requiring two-factor authentication. Providing a powerful platform for not only migrating legacy prox, OmniAssure Touch also supports a wide variety of panel communication protocols including Wiegand, clock and data, TTL, RS-485, and OSDP secure channel protocol (SCP). With integrations to Honeywell’s integrated security suites including WINMAG, WIN-PAK®, and Pro-Watch®, OmniAssure Touch provides a comprehensive solution that helps deliver next-generation technology in an easy to deploy and manage platform. The integrations mean no third-party web portals to navigate when deploying mobile credentials, simply provision credentials directly from the software’s badging section similar to a physical credential. OmniAssure Touch readers are field configurable via mobile application for changing individual reader settings such as panel communication mode, credential support, and customizing LED and buzzer settings.
Features & Benefits:- End-to-end encryption using the latest cryptography standards of DESFire® EV2 and OSDP secure channel protocol (SCP)
- PKI and certificate based mobile credentials ensure mobile, BLE-based credentials are protected and secure
- Protects against tampering by intelligently wiping encryption and certificate data when reader tamper is detected
- User-friendly mobile credentials eliminate the hassle of presenting a phone to the reader to gain access
- Maximum flexibility with ISO14443-compliant credentials and readers that are interoperable with third-party devices and compatible with Wiegand and RS-485 cabling
- Real-time revocation of mobile credentials via over-the-air (OTA) updates with Honeywell's Vector Occupant App
- Utilize Honeywell’s Vector Occupant App for indoor wayfinding, one-click temperature feedback, and real-time space ratings*
- Field configurable via mobile app for customizing reader settings such as panel communication mode, credential support, LED, and buzzer settings
- IP67 outdoor rated
- Two-piece installation with mounting base and reader* Requires additional licensing
- CE
- FCC
- IC
- UL 294*
- ULC-S319** Tested in accordance with UL 294 and ULC-S319 standards by ETL
Others
- Brand
- Honeywell Security
Others
- Brand
- Honeywell Security
- Brand : Honeywell Security