https://buildings.honeywell.com/us/en/search-results.html

Card Readers

OmniClass™ 2.0 Contactless Smart Card Reader

OmniClass™ 2.0 Contactless Smart Card Readers are 13.56 MHz contactless secure smart card readers that offers superb reliability, consistent read range and ease of installation

OmniClass™ 2.0 Contactless Smart Card Readers are ideally suited for access control, logical (PC) access, storage of biometric templates, parking, secure ID's with embedded tamper-proof digital photos, ePurse and many other applications requiring secure and reliable read/write cards. A fast response time between two consecutive card reads makes it suitable for integrated access control and intrusion systems where a triple swipe action at the reader is needed to arm the system. To make it easier for customers to transition to a smart card system from a 125 kHz prox card system, the range includes options that can support HID Prox, EM4102 and AWID proximity technologies.

These multi-technology readers work with all technologies simultaneously and will allow the user to transition to smart cards over time while incorporating the use of multiple card technologies within a single building or across multiple facilities. In addition, the OmniClass reader range provides enhanced security through mutual authentication and data encryption when using the smart card credential based on the encrypted contactless communication. Whether reading proximity, OmniClass or multitechnology cards, identical user identification data formats are sent to the panel, keeping the data on the card transparent to the user

Features & Benefits:
  • High-security encrypted data exchange available between card and reader and between reader and host reduces the risk of compromised data and duplicated cards
  • ADA compliant built-in audible beeper
  • Host LED control (programmable)
  • Control cards (optional) can be used to manage security keys and change the operating characteristics of the reader
  • Hidden mounting screws deter vandalism
  • Potted for superior weather resistance
  • Wiegand output
  • Reads HID Prox, EM4102 and AWID and omniclass credentials (Multi technology models only)
  • Ideal solution for card technology transition (Multi technology models only)

Others

  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Humidity
    • 5 Percentage
  • Maximum Read Distance
    • 1.75 in Key/tag SmartPXKEYH.../OKS...
    • 4.5 in iCLASS SE credential
    • 4.4 cm Key/tag SmartPXKEYH.../OKS...
    • 11.4 cm iCLASS SE credential
    • 11.4 cm 2k/16k Smart OKP0?/ OKP2...
    • 3.5 in 2k/16k Smart OKP0?/ OKP2...
  • Operating Frequency
    • 13.56 MHz
    • 125 kHz
  • Communication Interfaces
    • Wiegand
  • Minimum Operating Voltage
    • 5 voltage direct current
  • Compatible Environments
    • Outdoor
    • Indoor
  • Maximum Operating Voltage
    • 16 voltage direct current
  • Brand
    • Honeywell Security

Others

  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Humidity
    • 5 Percentage
  • Maximum Read Distance
    • 1.75 in Key/tag SmartPXKEYH.../OKS...
    • 4.5 in iCLASS SE credential
    • 4.4 cm Key/tag SmartPXKEYH.../OKS...
    • 11.4 cm iCLASS SE credential
    • 11.4 cm 2k/16k Smart OKP0?/ OKP2...
    • 3.5 in 2k/16k Smart OKP0?/ OKP2...
  • Operating Frequency
    • 13.56 MHz
    • 125 kHz
  • Communication Interfaces
    • Wiegand
  • Minimum Operating Voltage
    • 5 voltage direct current
  • Compatible Environments
    • Outdoor
    • Indoor
  • Maximum Operating Voltage
    • 16 voltage direct current
  • Brand
    • Honeywell Security
  • Communication Interfaces : Wiegand
  • Minimum Operating Voltage : 5 voltage direct current
  • Compatible Environments : Outdoor|Indoor
  • Maximum Operating Voltage : 16 voltage direct current
  • Brand : Honeywell Security
  • Maximum Read Distance : 1.75 in Key/tag SmartPXKEYH.../OKS...|4.5 in iCLASS SE credential|4.4 cm Key/tag SmartPXKEYH.../OKS...|11.4 cm iCLASS SE credential|11.4 cm 2k/16k Smart OKP0?/ OKP2...|3.5 in 2k/16k Smart OKP0?/ OKP2...
  • Maximum Operating Humidity : 95 Percentage
  • Operating Frequency : 13.56 MHz|125 kHz
  • Minimum Operating Humidity : 5 Percentage
Press Releases
Name
Description
File Size
Date
Size
Uitnodiging
application/pdf 207.76 KB
207.76 KB
Engineering Specifications
Name
Description
File Size
Date
Size
OmniClass A&E Spec
application/msword 2.75 MB
4/18/2022
2.75 MB
Data Sheet
Name
Description
File Size
Date
Size
OmniClass™ 2.0 datasheet
application/pdf 231.22 KB
2/17/2022
231.22 KB
OmniClass 2.0 Data sheet
application/pdf 176.97 KB
2/17/2022
176.97 KB
Hoja tcnica OmniClass
application/pdf 133.81 KB
2/17/2022
133.81 KB
NetAXS-123
application/pdf 628.09 KB
2/17/2022
628.09 KB
OmniClass 2.0 Data sheet
application/pdf 176.97 KB
2/17/2022
176.97 KB
Hoja Tcnica NetAXS-123
application/pdf 519.12 KB
2/17/2022
519.12 KB
OmniClass 2.0 Contactless Smart Card Readers
application/pdf 139.15 KB
2/17/2022
139.15 KB
NetAXS-123 Datasheet
application/pdf 622.94 KB
2/17/2022
622.94 KB
Installation Instructions
Name
Description
File Size
Date
Size
Scheda tecnica NetAXS-123
application/pdf 292.92 KB
2/17/2022
292.92 KB
Product Bulletins
Name
Description
File Size
Date
Size
OmniClass™ OM45 - OM46 Readers Product Discontinuation
application/pdf 216.13 KB
2/3/2022
216.13 KB
Sales Sheet
Name
Description
File Size
Date
Size
Scheda tecnica OmniClass 2.0
application/pdf 61.63 KB
2/3/2022
61.63 KB
HSG-SHOWCASE-RU
application/pdf 15.27 MB
2/3/2022
15.27 MB
Others
Name
Description
File Size
Date
Size
GOST_R_Honeywell_Access_2013
application/pdf 3.38 MB
2/14/2022
3.38 MB
Name
Description
File Size
Date
Size
Uitnodiging
207.76 KB
207.76 KB
OmniClass A&E Spec
2.75 MB
4/18/2022
2.75 MB
OmniClass™ 2.0 datasheet
231.22 KB
2/17/2022
231.22 KB
OmniClass 2.0 Data sheet
176.97 KB
2/17/2022
176.97 KB
Scheda tecnica NetAXS-123
292.92 KB
2/17/2022
292.92 KB
Hoja tcnica OmniClass
133.81 KB
2/17/2022
133.81 KB
NetAXS-123
628.09 KB
2/17/2022
628.09 KB
OmniClass 2.0 Data sheet
176.97 KB
2/17/2022
176.97 KB
Hoja Tcnica NetAXS-123
519.12 KB
2/17/2022
519.12 KB
OmniClass 2.0 Contactless Smart Card Readers
139.15 KB
2/17/2022
139.15 KB
NetAXS-123 Datasheet
622.94 KB
2/17/2022
622.94 KB
GOST_R_Honeywell_Access_2013
3.38 MB
2/14/2022
3.38 MB
OmniClass™ OM45 - OM46 Readers Product Discontinuation
216.13 KB
2/3/2022
216.13 KB
Scheda tecnica OmniClass 2.0
61.63 KB
2/3/2022
61.63 KB
HSG-SHOWCASE-RU
15.27 MB
2/3/2022
15.27 MB
Image
SKU
Description
alt
OM45BHOND
OmniClass 2.0 Contactless Smart Card Reader, EAL5+ Processor, 5-16V DC, 90 mA, 8.4x8.4x2.3 cm, Black