https://buildings.honeywell.com/us/en/search-results.html

Card Readers

OmniClass2 Smart Wall Switch Reader

Honeywell provides omniclass2 smart wall switch readers which are contactless secure smart card readers that offers superb reliability with consistent read range and ease of installation.

Honeywell’s omniclass2 smart wall switch readers provides a range of 13.56 MHz contactless secure smart card readers that offers superb reliability, consistent read range and ease of installation. They are available in several sizes and each Omni Class reader incorporates smart card technology allowing multiple applications per physical card and optional mobile credential capability.

Omni Class can retro-fit any Wiegand output reader, including standard HID® or Honeywell proximity readers. Smart card technology is ideally suited for access control, logical (PC) access, storage of biometric templates, parking, secure ID’s with embedded tamper-proof digital photos, ePurse and many other applications requiring secure and reliable read/write cards.

Features & Benefits:
  • Available in mini and large mullion, single gang wall-mount and single gang wall-mount
  • Two piece installation with mounting base and reader
  • Encrypted communication between credential and reader for smart and mobile credentials
  • Multiple encryption layers using HID’s SIO
  • Interoperable with a growing range of technologies
Certifications:
  • UL294/cUL (US)
  • FCC Certification (US)
  • IC (Canada)
  • CE (EU)
  • C-tick (Australia, New Zealand)
  • SRRC (China)
  • MIC (Korea)
  • NCC (Taiwan)
  • iDA (Singapore)
  • ROHS

Others

  • Maximum Operating Humidity
    • 95 Percentage
  • Maximum Operating Ambient Temperature
    • 65 Degrees Celsius
  • Overall Height
    • 12.2 Centimeter
  • Overall Depth
    • 2.4 Centimeter
  • Minimum Operating Humidity
    • 5 Percentage
  • Minimum Operating Ambient Temperature
    • -25 Degrees Celsius
  • Overall Width
    • 8.4 Centimeter
  • Regulatory Approvals
    • UL294/cUL US; FCC Certification US; IC Canada; CE EU; C-tick Australia, New Zealand; SRRC China; MIC Korea; NCC Taiwan; iDA Singapore; ROHS
  • Brand
    • Honeywell
  • Communication Interfaces
    • Secure Identity Object™ SIO on iCLASS Seos; iCLASS SE/SR; MIFARE DESFire EV1 and MIFARE Classic Standard iCLASS Access Control Application ISO14443A MIFARE, DESFire, NFC CSN; ISO14443B CSN; ISO15693 CSN

Others

  • Maximum Operating Humidity
    • 95 Percentage
  • Maximum Operating Ambient Temperature
    • 65 Degrees Celsius
  • Overall Height
    • 12.2 Centimeter
  • Overall Depth
    • 2.4 Centimeter
  • Minimum Operating Humidity
    • 5 Percentage
  • Minimum Operating Ambient Temperature
    • -25 Degrees Celsius
  • Overall Width
    • 8.4 Centimeter
  • Regulatory Approvals
    • UL294/cUL US; FCC Certification US; IC Canada; CE EU; C-tick Australia, New Zealand; SRRC China; MIC Korea; NCC Taiwan; iDA Singapore; ROHS
  • Brand
    • Honeywell
  • Communication Interfaces
    • Secure Identity Object™ SIO on iCLASS Seos; iCLASS SE/SR; MIFARE DESFire EV1 and MIFARE Classic Standard iCLASS Access Control Application ISO14443A MIFARE, DESFire, NFC CSN; ISO14443B CSN; ISO15693 CSN
  • Regulatory Approvals : UL294/cUL US; FCC Certification US; IC Canada; CE EU; C-tick Australia, New Zealand; SRRC China; MIC Korea; NCC Taiwan; iDA Singapore; ROHS
  • Brand : Honeywell
  • Communication Interfaces : Secure Identity Object™ SIO on iCLASS Seos; iCLASS SE/SR; MIFARE DESFire EV1 and MIFARE Classic Standard iCLASS Access Control Application ISO14443A MIFARE, DESFire, NFC CSN; ISO14443B CSN; ISO15693 CSN
  • Maximum Operating Humidity : 95 Percentage
  • Maximum Operating Ambient Temperature : 65 Degrees Celsius
  • Overall Height : 12.2 Centimeter
  • Overall Depth : 2.4 Centimeter
  • Minimum Operating Humidity : 5 Percentage
  • Minimum Operating Ambient Temperature : -25 Degrees Celsius
  • Overall Width : 8.4 Centimeter
Data Sheet
Name
Description
File Size
Date
Size
OmniClass Readers Data Sheet
application/pdf 125.75 KB
2/17/2022
125.75 KB
OmniClass Series Readers Data sheet
application/pdf 125.1 KB
2/17/2022
125.1 KB
OmniClass 2.0 Contactless Smart Card Readers
application/pdf 139.15 KB
2/17/2022
139.15 KB
OmniClass 2.0 Data sheet
application/pdf 176.97 KB
2/17/2022
176.97 KB
OmniClass™ 2.0 datasheet
application/pdf 231.22 KB
2/17/2022
231.22 KB
OmniClass Series Readers Data Sheet
application/pdf 125.01 KB
2/17/2022
125.01 KB
OmniClass 2.0 Data sheet
application/pdf 176.97 KB
2/17/2022
176.97 KB
Hoja tcnica OmniClass
application/pdf 133.81 KB
2/17/2022
133.81 KB
Fiches techniques PRO3200
application/pdf 222.81 KB
2/17/2022
222.81 KB
Reference Guides
Name
Description
File Size
Date
Size
OmniAssure- Mifare Compatibility Chart
application/pdf 41.7 KB
2/17/2022
41.7 KB
Case Study
Name
Description
File Size
Date
Size
RU Case Studies Brochure
application/pdf 3.54 MB
2/17/2022
3.54 MB
Implementing a Solution for the Future
application/pdf 244.86 KB
2/17/2022
244.86 KB
St. Georges Technical High School Case Study
application/pdf 462.53 KB
2/17/2022
462.53 KB
Eden Centre Case Study
application/pdf 401.86 KB
2/17/2022
401.86 KB
Conoce ms casos prcticos Honeywell en este folleto.<br>Lea las opiniones de los clientes finales descargndose este folleto
application/pdf 3.58 MB
2/17/2022
3.58 MB
King Sturge (pdf)
application/pdf 466.21 KB
2/17/2022
466.21 KB
Brochure
Name
Description
File Size
Date
Size
OmniClass Top Ten
application/pdf 87.07 KB
2/17/2022
87.07 KB
OmniAssure Mifare Compatibility Chart
application/pdf 41.7 KB
2/17/2022
41.7 KB
Showcase Brochure of Honeywell Access, Intrusion products
application/pdf 7.01 MB
2/17/2022
7.01 MB
Catalog
Name
Description
File Size
Date
Size
Catalogue produits
application/pdf 5.68 MB
2/17/2022
5.68 MB
Honeywell Access Systems (3.4 MB pdf)
application/pdf 3.09 MB
2/17/2022
3.09 MB
Installation Instructions
Name
Description
File Size
Date
Size
Omniclass Installation Manual
application/pdf 2.1 MB
2/17/2022
2.1 MB
Omniclass Installation Manual
application/pdf 2.1 MB
2/17/2022
2.1 MB
Sales Sheet
Name
Description
File Size
Date
Size
Prsentation Gamme de Produits Scurit
application/pdf 3.46 MB
2/3/2022
3.46 MB
Top Dealer Benefits of OmniClass
application/pdf 422.84 KB
2/3/2022
422.84 KB
HSG-SHOWCASE-RU
application/pdf 15.27 MB
2/3/2022
15.27 MB
Scheda tecnica OmniClass 2.0
application/pdf 61.63 KB
2/3/2022
61.63 KB
Technical Bulletins
Name
Description
File Size
Date
Size
OmniClass - Configuring - Smart Card Reader Using - Configuration Card
application/pdf 101.44 KB
2/3/2022
101.44 KB
Product Bulletins
Name
Description
File Size
Date
Size
17.11.2014 - November edition
application/pdf 231.08 KB
2/3/2022
231.08 KB
Others
Name
Description
File Size
Date
Size
GOST_R_Honeywell_Access_2013
application/pdf 3.38 MB
2/14/2022
3.38 MB
Name
Description
File Size
Date
Size
OmniClass Readers Data Sheet
125.75 KB
2/17/2022
125.75 KB
OmniClass Series Readers Data sheet
125.1 KB
2/17/2022
125.1 KB
OmniAssure- Mifare Compatibility Chart
41.7 KB
2/17/2022
41.7 KB
OmniClass 2.0 Contactless Smart Card Readers
139.15 KB
2/17/2022
139.15 KB
RU Case Studies Brochure
3.54 MB
2/17/2022
3.54 MB
OmniClass Top Ten
87.07 KB
2/17/2022
87.07 KB
Implementing a Solution for the Future
244.86 KB
2/17/2022
244.86 KB
OmniClass 2.0 Data sheet
176.97 KB
2/17/2022
176.97 KB
OmniClass&trade; 2.0 datasheet
231.22 KB
2/17/2022
231.22 KB
St. Georges Technical High School Case Study
462.53 KB
2/17/2022
462.53 KB
OmniClass Series Readers Data Sheet
125.01 KB
2/17/2022
125.01 KB
OmniAssure Mifare Compatibility Chart
41.7 KB
2/17/2022
41.7 KB
OmniClass 2.0 Data sheet
176.97 KB
2/17/2022
176.97 KB
Catalogue produits
5.68 MB
2/17/2022
5.68 MB
Eden Centre Case Study
401.86 KB
2/17/2022
401.86 KB
Conoce ms casos prcticos Honeywell en este folleto.<br>Lea las opiniones de los clientes finales descargndose este folleto
3.58 MB
2/17/2022
3.58 MB
Omniclass Installation Manual
2.1 MB
2/17/2022
2.1 MB
Hoja tcnica OmniClass
133.81 KB
2/17/2022
133.81 KB
Fiches techniques PRO3200
222.81 KB
2/17/2022
222.81 KB
Showcase Brochure of Honeywell Access, Intrusion products
7.01 MB
2/17/2022
7.01 MB
King Sturge (pdf)
466.21 KB
2/17/2022
466.21 KB
Honeywell Access Systems (3.4 MB pdf)
3.09 MB
2/17/2022
3.09 MB
Omniclass Installation Manual
2.1 MB
2/17/2022
2.1 MB
GOST_R_Honeywell_Access_2013
3.38 MB
2/14/2022
3.38 MB
Prsentation Gamme de Produits Scurit
3.46 MB
2/3/2022
3.46 MB
OmniClass - Configuring - Smart Card Reader Using - Configuration Card
101.44 KB
2/3/2022
101.44 KB
17.11.2014 - November edition
231.08 KB
2/3/2022
231.08 KB
Top Dealer Benefits of OmniClass
422.84 KB
2/3/2022
422.84 KB
HSG-SHOWCASE-RU
15.27 MB
2/3/2022
15.27 MB
Scheda tecnica OmniClass 2.0
61.63 KB
2/3/2022
61.63 KB
Image
SKU
Description
alt
OM40BHOND
OmniClass OM40 Smart reader
alt
OM40BHONCS
OmniClass 2.0 Switch Plate Reader, Single-gang, 13.56MHz

Related Products