Keypads
Fixed Russian Language Display Keyboard
The ADEMCO 6128 Russian fixed display keyboards combines enhanced security and maximum user convenience.
The ADEMCO 6128 Russian fixed display keyboard combines enhanced security and maximum user convenience. Russian fixed display keyboards consists of compact glossy body, a bright fixed russified display and keyboards are offered at an affordable price. Numerous service functions of this keyboards are usually found only in much more expensive models.
Stylish design of keyboards allows the user to instantly receive information about the status of the security system. Information on the liquid crystal display is displayed in russian and does not have incomprehensible symbols or flashing signals. Russian fixed display keyboards design adopts the concept of a phone keypad for ease of use and control flexibility. Function buttons of keyboards can be programmed to alert the fire department, police, or medical personnel when needed. The keyboards has an attractive design and a removable front cover that allows the owner of the system to choose the appropriate design option. Russian fixed display keyboards has an sophisticated interface to meet customer requirements.