Keypads
Normally Closed Relay Proximity Reader
MAX4 by Honeywell Security is a proximity reader access control device for a single door, which can also be used for setting and unsetting of alarm control panel.
MAX4 by Honeywell Security is a proximity reader access control device for a single door, which can also be used for setting and unsetting of alarm control panel. In standalone mode the MAX4 operates as an entirely independent unit and is not monitored by the control panel for alarms, tampers or power failure. The MAX4 can operate in fully integrated online mode with the control panel, communicating via the AB line to share system resources and facilities.
Certifications:- Security Grade 3
- Environmental Class IV
Others
- Brand
- Honeywell Security
- Screen Type
- LCD
Others
- Brand
- Honeywell Security
- Screen Type
- LCD
- Brand : Honeywell Security
- Screen Type : LCD
Product Bulletins
Name
Description
File Size
Date
Size
TAP messaging service discontinuation
application/pdf 365.37 KB
365.37 KB
Data Sheet
Name
Description
File Size
Date
Size
Galaxy Access control datasheet
application/pdf 262.78 KB
2/17/2022
262.78 KB
G2 Solution de protection mixte et flexible, dsormais compatible avec le dtecteur bidirectionnel sans fil DUAL TEC
application/pdf 657.1 KB
2/17/2022
657.1 KB
Galaxy Dimension Fonctionnalits avances de contrle daccs
application/pdf 134.05 KB
2/17/2022
134.05 KB
Engineering Specifications
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
G2 Solution de protection mixte et flexible, dsormais compatible avec le dtecteur bidirectionnel sans fil DUAL TEC
657.1 KB
2/17/2022
657.1 KB
Galaxy Dimension Fonctionnalits avances de contrle daccs
134.05 KB
2/17/2022
134.05 KB
Image
SKU
Description
MX04-NC-P-R
Proximity Reader, Normally Closed Relay, 12 V DC, 50 mA Max, 185mm Lx120mm Bx48mm H