Software
Morphomanager Control Software
Morphomanager Control Software is a complete software suite to accurately manage biometric accesses.
Morphomanager Control Software is a complete software suite to accurately manage biometric accesses. It is compatible with the full MorphoAccess range with fingerprint but also with multimodal vein / fingerprint readers, it also incorporates a time management module which can be easily interfaced with payroll management systems.
Features & Benefits:- MorphoManager globally manages Access Control
- Fun and intuitive interface
- Compatible with biometric fingerprint terminals, multimodal (vein + fingerprint) and facial recognition systems
- Allows users to enrol and manage terminals
- Compatible with many plants and other manufacturers UTL
- Suitable for all types and all size businesses
Image
SKU
Description
293670375
Control Software, Windows XP/7/8, Windows Server 2003/2008 and 2012, SQL Server 2005/2008/2012,SQL Conpact/MEMS databases.