Software
pivCLASS Mobile Validation Software
pivCLASS mobile validation softwares by Honeywell have been designed to verify PIV, PIV-I, TWIC, FRAC, CAC, CIV, Prox, and DESFire credentials using a mobile handheld reader's contact or contactless interface.
pivCLASS mobile validation softwares by Honeywell have been designed to verify PIV, PIV-I, TWIC, FRAC, CAC, CIV, Prox, and DESFire credentials using a mobile handheld reader's contact or contactless interface. HID offers two pivCLASS Mobile products: pivCLASS Mobile Validator and pivCLASS Mobile Registration Engine; both designed to provide hands-free validation of all types of FIPS 201 cards. pivCLASS Mobile Validator provides networkbased functionality between the mobile handheld and the pivCLASS database. pivCLASS Mobile Registration Engine adds additional functionality to register cardholder information into the PACS head-end, assign access rights and allow existing proximity or DESFire card to be linked to the FIPS 201 credential.
Features & Benefits:- Normal operation features intuitive, 100% hands-free GUI
- Able to switch from authentication/verification mode to registration mode instantly
- Works in contact and contactless mode
- Works with over 30 Physical Access Control systems
- Cardholders are allowed into a particular area at any given time
- Audit trail exporting to a database server
- FIPS 201 Approved Product List