System Agreements & Upgrades
Security Controller Revision Upgrade
SEC-H-J-REV/U is a security controller revision upgrade for WEBs-AX™ Enterprise Security, which is a comprehensive access control and security management solution built on a truly open, IP based platform.
SEC-H-J-REV/U is a security controller revision upgrade for WEBs-AX™ Enterprise Security, which is a comprehensive access control and security management solution built on a truly open, IP based platform. It uses NiagaraAX Framework® for unparalleled interoperability in traditional security environments.
Features & Benefits:- Web-based security application easily managed via a standard browser anytime, anywhere
- Truly open solution connectivity via oBIX, BACnet®, SNMP, Modbus, LON, and other optional non-proprietary protocols
- Supports database connectivity to MS SQL Server 2003 and MySQL™
- Distributed architecture provides increased reliability and control at remote locations
- Centrally managed card holder and credential database; live credential enrollment from any card reader, and simultaneous support for multiple credential formats
- UL-294 and CE listed systems
- Configurable operator access levels
- Advanced occupancy restriction rules through access zone functionality
- Features alarm escalation, elevator control, intrusion detection, scheduled unlock on first validation, and quick click access to video playback related to individual alarm events
Brochure
Name
Description
File Size
Date
Size
WEBs Enterprise Security Supervisor brochure
application/pdf 158 KB
2/17/2022
158 KB
Name
Description
File Size
Date
Size
WEBs Enterprise Security Supervisor brochure
158 KB
2/17/2022
158 KB
Image
SKU
Description
SEC-H-J-REV/U
Security Controller Revision Upgrade