https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Media Air Cleaners

F111U In-Ceiling Media Air Cleaners + UV Air Treatment System

The F111U includes a three-speed direct drive forward curve blower motor with ultraviolet lights.

The F111U In-Ceiling Media Air Cleaner is a media air cleaner that uses a three-speed direct drive forward curve blower motor with ultraviolet lights. The air cleaner removes airborne particles such as dust, soot, mold spores, pollen and some cooking smoke, and kills microbial contaminants in the air circulating through the unit.

Features & Benefits:
  • Models available with 99.97% High Efficiency Particulate Air (HEPA), Hospital grade filter 95% efficient at 0.3 micron (MERV 16), or 95% ASHRAE (MERV 12) filters
  • UV-C light helps reduce airborne bacteria
  • UV lamp does not product ozone
  • Circulates up to 1200 CFM
  • Designed to overcome the increase air flow resistance normally caused by filter loading
  • White or black color cover to complement the ceiling
  • Sealed and interlocked design prevents accidental exposure to ultraviolet light
  • Innovative design of UV module prevents lamp from lighting unless the base is correctly mounted
  • 3-speed remote wall switch
Certifications:
  • Underwriters Laboratories Inc.: Listed.
  • cUL Listed: E202270
Image
SKU
Description
alt
F111U1020W-3S
1025 CFM, WHT, 95% @ 0.3 MICRON + UV-C
alt
F111U1063W-3S
950 CFM, WHT, 99.97% HEPA + UV-C