https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Media Air Cleaners

F115A, C Ceiling Surface Mounted Media Air Cleaners

F115A, C Ceiling Surface Mounted Media Air Cleaners provide their own air circulation, so the air cleaners can be used in any situation that requires the reduction of contamination from an enclosed area.

The F115 Ceiling Surface Mounted Media Air Cleaners use direct-drive, forward curve, blower/motors with 95% D.O.P. (MERV 16) particle or HEPA filters to remove airborne contaminants. The air cleaners are designed for use in restaurants, conference rooms, lounges and offices where overhead air cleaning is required. They provide their own air circulation, so the air cleaners can be used in any situation that requires the reduction of contamination from an enclosed area.

Features & Benefits:
  • High Efficiency Particulate AIR (HEPA) filter models are 99.97% efficient and the D.O.P. particle filter models are 95% efficient at 0.3 micron particles. Both models are more efficient on particles smaller and larger.
Image
SKU
Description
alt
F115A1064
600 CFM, 99.97% HEPA
alt
F115C1005
600 CFM, 95% @ 0.3 MICRON + CPZ