https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Media Air Cleaners

F118C In-Ceiling Media Air Cleaner

F118C In-Ceiling Media Air Cleaner uses a three-speed direct-drive, forward-curve blower motor and a 95 percent DOP (MERV 16) particulate filter to capture airborne particles

The F118 In-Ceiling Media Air Cleaner uses a three-speed direct-drive, forward-curve blower motor and a 95 percent DOP (MERV 16) particulate filter to capture airborne particles such as dust, soot, and cooking cmoke from the air circulated through it. When equipped with two CPZ modules, the air cleaner also absorbs gases and odors from the air passing through it. The F118 is recommended for use in rooms with drop ceilings, and for spaces with structural ceilings not higher than 16 feet (4.6 meters) where there is a minimum one-foot (0.3 meter) clearance between the drop ceiling and the structural ceiling.

Features & Benefits:
  • The DOP (MERV 16) filter is 95 percent efficient at particle sizes down to 0.3 microns
  • CPZ modules can reduce space odors
  • Circulates up to 425 cubic feet per minute (723 cubic meters per hour)
  • Designed to overcome the increase in air flow resistance normally caused by filter loading
  • White or black color cover complements the ceiling
  • Accessible three-speed pushbutton switch
  • Filters are easily removed and replaced
Certifications:
  • UL: Listed
  • CSA: Certified
Image
SKU
Description
alt
F118C1009W
425 CFM, WHT, 95% @ 0.3 MICRON + CPZ
alt
F118C1009B
425 CFM, BLK, 95% @ 0.3 MICRON + CPZ