Media Air Cleaners

HPA Series HEPA Portable Air Purifier

HEPA Portable Air Purifiers offer a simple solution to help clean the air. Our purifiers allow buildings to have extra filtration support within each room.

HEPA Portable Air Purifiers offer a simple solution to help clean the air. Our purifiers allow buildings to have extra filtration support within each room. The certified HEPA filter captures harmful particles (dust, pollen, pet dander, dust mite debris and smoke). Air purifiers with HEPA air filtration can be conveniently used in close proximity to people, and they have been shown to be crucial to interrupting disease transmission.

Features & Benefits:
  • Certified HEPA filter captures up to 99.97% of microscopic allergens, 0.3 microns and larger
  • Models available with Bluetooth SMART v4.0 - providing remote allergen alert settings, VOC sensor, custom schedules and filter change reminders
  • Powerful and adjustable levels of air flow for larger rooms up to 465 square feet
  • Quiet selectable cleaning levels: 42dB (Germ), 45dB (General Clean), 53dB (Allergen), 59dB (Turbo)
  • Five-year warranty
Certifications:
  • EnergyStar Qualified
  • AHAM Verified
Installation Instructions
Document Title
File Size
Date Added
Document Title
File Size
Date Added
Image
SKU
Description
alt
214-300
HPA300 Air Purifier
alt
214-250
HPA250B Air Purifier + Bluetooth/VOC Sensor
alt
214-830
HPA8350B Air Purifier + Bluetooth/VOC Sensor