Power Supplies
Self-Powered Optical / Acoustic Panel
Self-powered optical / acoustic panels can be used stand-alone or interfaced with anti-intrusion and access control systems, panels are designed for safety output control.
Self-powered optical / acoustic panels are designed for safety output control. Self-powered optical / acoustic panels can be used stand-alone or interfaced with anti-intrusion and access control systems. Panels are equipped with NC input for door contact, a 1A relay output for door contact signalling, alarm anomaly output, anti-opening tamper, low profile key lock and internal terminals for remote alarm reset commands, LED for system status signalling and for the alarm memory. Messages for panels are customizable. Panels are prepared for recessed mounting, lithium buffer battery is included.
Features & Benefits:- Customizable messages
Image
SKU
Description
TPUSA
Self-Powered Optical/Acoustic Panel: 100-112dB At 1m Acoustic Power: 230V AC Power Supply