Power Supplies
Unipoint Controllers Power Supply
Unipoint controllers power supplies are DIN rail mounted power supplies, connects up to 4 unipoint controller modules.
Unipoint controllers power supplies are DIN rail mounted power supplies, connects up to 4 unipoint controller modules. The unipoints are simple DIN rail mounted controllers offering integrators flexible and low cost solutions to incorporate flammable, toxic or oxygen gas detection into their control systems.
Others
- Special Features
- 4 Uniport Controller Modules Connected
Others
- Special Features
- 4 Uniport Controller Modules Connected
- Special Features : 4 Uniport Controller Modules Connected
Image
SKU
Description
Z-ZDINPSUX1
Unipoint Controllers Power Supply, DIN Rail Mounted, 24V DC 1A, Up To 4 Unipoint Controllers