Power Supplies
VARIODYN® D1 Emergency Power Supply
VARIODYN® D1 emergency power supply serves as a secondary power supply for the Variodyn® D1.
VARIODYN® D1 emergency power supply continuous monitors the fuses , monitors charging current of battery and control battery discharge status. Emergency power supply is designed with LED indicators for power, battery and load output, temperature sensor and potential-free contacts for power, battery, load output. Emergency power supply serves as a secondary power supply for the Variodyn® D1. High-performance connections, 2 load outputs, pluggable connections for remote info reports makes the emergency power supply easy to install. Emergency power supply provide modern and sleek design with noiseless operation.
Features & Benefits:- Easy installation
- Easy operation
- EN 54-4 (A2)
Others
- Minimum Operating Ambient Temperature
- -5 degree Celsius
- Maximum Storage Temperature
- 85 degree Celsius
- Minimum Storage Temperature
- -25 degree Celsius
- Mains Frequency
- 50/60 hertz
- Special Features
- Monitoring of Battery Charging Current
- Temperature Sensor
- Battery Charger
- Yes
- Number of Outputs
- 2 Load
Others
- Minimum Operating Ambient Temperature
- -5 degree Celsius
- Maximum Storage Temperature
- 85 degree Celsius
- Minimum Storage Temperature
- -25 degree Celsius
- Mains Frequency
- 50/60 hertz
- Special Features
- Monitoring of Battery Charging Current
- Temperature Sensor
- Battery Charger
- Yes
- Number of Outputs
- 2 Load
- Special Features : Monitoring of Battery Charging Current|Temperature Sensor
- Battery Charger : Yes
- Number of Outputs : 2 Load
- Minimum Operating Ambient Temperature : -5 degree Celsius
- Maximum Storage Temperature : 85 degree Celsius
- Minimum Storage Temperature : -25 degree Celsius
- Mains Frequency : 50/60 hertz
Image
SKU
Description
581720.VD
Emergency Power Supply, 24V Output Nominal Voltage, 12 A/100 A, 10kg, -25 to +85C Storage Temperature, 3 HU Dimension