/content/hbtbt/us/en/search-results.html

Transformers

HPT Series 12VAC Plug-in Transformer

The HPT Series 12V AC Plug-in Transformer come in several sizes, the largest with a regulated output rating of 3000mA. It can be used in CCTV, access, and security systems.

Overview

The HPT Series Plug-in Transformer with 12V DC power supplies come in several sizes, the largest with a regulated output rating of 3000mA. They have a case-mounting tab to keep them secured to the wall outlet and come with a cord with 2.1mm coaxial plug.

Features & Benefits:
  • Built-in thermal protection
  • Operating temperature range: –4F to +95F (–20C to +35C), indoor use only
  • Plug in units mount to standard wall outlet allowing quick and easy installation
  • Wall plug in units have case tab to secure transformer to outlet
  • Ground pin on select wall plug in units for added safety.
Certifications:
  • UL Listed
Specifications

Others

  • Output Voltage
    • 12 voltage alternating current
  • Maximum Output Voltage
    • 12 voltage alternating current
  • Maximum Operating Ambient Temperature
    • 35 degree Celsius
    • 95 degree Fahrenheit
  • Minimum Operating Ambient Temperature
    • -20 degree Celsius
    • -4 degree Fahrenheit
  • Transformer Type
    • Plug-In
  • Brand
    • Honeywell
  • Thermal Cutout
    • Yes
  • Product Type
    • Transformer Degrees Celsius

Others

  • Output Voltage
    • 12 voltage alternating current
  • Maximum Output Voltage
    • 12 voltage alternating current
  • Maximum Operating Ambient Temperature
    • 35 degree Celsius
    • 95 degree Fahrenheit
  • Minimum Operating Ambient Temperature
    • -20 degree Celsius
    • -4 degree Fahrenheit
  • Transformer Type
    • Plug-In
  • Brand
    • Honeywell
  • Thermal Cutout
    • Yes
  • Product Type
    • Transformer Degrees Celsius
  • Output Voltage : 12 voltage alternating current
  • Maximum Output Voltage : 12 voltage alternating current
  • Maximum Operating Ambient Temperature : 35 degree Celsius|95 degree Fahrenheit
  • Minimum Operating Ambient Temperature : -20 degree Celsius|-4 degree Fahrenheit
  • Transformer Type : Plug-In
  • Brand : Honeywell
  • Thermal Cutout : Yes
  • Product Type : Transformer Degrees Celsius
Sort
Document Title
Document Type
File Size
Product Number
Image
SKU
Description
alt
HTP1220
HPT Series Plug-in Transformer, 12V AC, 20VA, Thermal Cut-out, 6.35x55.9x101.6m
Image
SKU
Description
alt
HTP1220
HPT Series Plug-in Transformer, 12V AC, 20VA, Thermal Cut-out, 6.35x55.9x101.6m