Web Panels & HMIs
IQVIEW-SCD
The IQVIEW Single Controller Display (SCD) for IQ500 and IQ528
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The IQVIEW Single Controller Display (SCD) for IQ5 provides a user interface to an IQ5 controller. It enables the user to view and adjust operating times, monitor alarms, adjust controller parameters, and display graphs of logged data.
The SCD application is hosted in an IQ5 controller and provides the functionality via a number of html pages that can be accessed over Ethernet using an IQVIEWx-SCD-24VDC display.
Features & Benefits:- Local control of a single IQ5 controller
- Simple plug-and-play set up
- Viewing of inputs, outputs, directories, alarms, plots
- Adjustment of knobs, switches, time zones, and time
- Graphing of logged data
- Security features to restrict access
- Accessed using web browser over Ethernet
- CE Electromagnetic Compatibility Directive 2014/30/ EU (EMC)
- UL cULus: UL61010-1 / UL61010-2-201
- UL Certification: https://iq.ulprospector.com/