Web Panels
Room Panels
PCD® room-panel by Saia Burgess Controls (SBC) is attractively designed and fully programmable, the panels fit beautifully into any room. Saia PCD® Room-Panels are used for operation and control of stand-alone room applications.
PCD® room-panel by Saia Burgess Controls (SBC) is attractively designed and fully programmable, the panels fit beautifully into any room. Saia PCD® Room-Panels are used for operation and control of stand-alone room applications with the integrated logic controller enable users to control the room functions without a head-end station, and therefore the associated delays through long communication channels are avoided.
Features & Benefits:- Fully programmable visualization with the Web Editor 8
- Fully programmable logic controller for stand-alone room applications
- Mounting in standard wall boxes
- Onboard temperature sensor
- TFT colors with a color depth of 65,000
- Capacitive touchscreen technology for highly sensitive response
- Protection class IP20
Document Title
File Size
Date Added
Image
SKU
Description
PCD7.D443WTPRW
Room panel, 4MB File System, 24V DC ± 20%, 4Watts/160mA, 200g, 4.3in Display, White Case
PCD7.D443WT5RW
Room panel, 128MB File System, 24V DC ± 20%, 4Watts/160mA, 200g , 4.3in Display, White Case
PCD7.D443WT5R
Room panel, 128MB File System, 24V DC ± 20%, 4Watts/160mA, 200g, 4.3in Display, Black Case
PCD7.D443WTPR
Room Web panel with Micro-Browser, Base line 4.3" TFT WQVGA, 480 x 272 pixels with touch screen, 4MByte on-board file system, FTP server, temperature sensor, Ethernet TCP/IP, for in-wall mounting
PCD7.D1000
Wall Unit, 24V DC, RS-485, S-Bus, 120mW, 0 to 40C, IP30, 7 LED, Capacitive Push Button