/content/hbtbt/us/en/search-results.html

    Zone & Unitary Controllers

    XPC608 INNCOM RCU

    S5 & BACnet IP; 8-channel general lighting control, 1 Ethernet, 1 S5bus, 3 RS485 channels

    Overview
    Features an Ethernet interface, offering superior network integration capabilities; it has 4 general purpose input/output (UIO) channels, 8 line outputs (DO), 10 inputs (DI), 4 outputs (DO), 4 dry contact outputs (DO), and 3 RS485 integrated communication interfaces; it can be expanded to support up to 8 Modbus RTU devices and 30 RS485 communication panels, supporting S5 bus communication, fully meeting the needs of distributed control and networked integration projects; the program's polling cycle time is 100 milliseconds, ensuring the efficient and stable operation of the control system.