Linear Actuators
ML6425/7425 Spring Return Electric Linear Valve Actuator
ML6425 and ML7425 spring return electric linear valve actuators operate standard Honeywell valves in HVAC applications.
ML6425 spring return electric linear valve actuators are floating control actuators used with controllers that provide a switched or floating single-pole double-throw (SPDT) output. These actuators operate standard Honeywell valves in HVAC applications.
ML7425 spring return electric linear valve actuators are modulating control actuators used with controllers that provide an analog output of 0 to 10V DC or 2 to 10V DC. These actuators operate standard Honeywell valves in HVAC applications. An internal selector plug can be used to reverse the direction of action.
Features & Benefits:- Accurate valve positioning
- Quick and easy installation
- No separate linkage required
- On power failure:ML6425A and ML7425A drive valve stem down while ML6425B and ML7425B draw valve stem up
- Conduit connector is standard
- No adjustments required
- True spring return on power failure
- Low power consumption
- High close-off ratings
- Force-limiting end switches
- UL94-5V Flame Retardant
- Meets CE Requirements
Others
- Supply Voltage Frequency
- 50; 60 Hz
- Maximum Operating Ambient Temperature
- 50 °C
- Actuator Type
- Electric
- Brand
- Honeywell
- Actuator Motion
- Linear
- Feedback Included
- Yes
- Maximum Operating Humidity
- 95 %
Others
- Supply Voltage Frequency
- 50; 60 Hz
- Maximum Operating Ambient Temperature
- 50 °C
- Actuator Type
- Electric
- Brand
- Honeywell
- Actuator Motion
- Linear
- Feedback Included
- Yes
- Maximum Operating Humidity
- 95 %
- Actuator Type : Electric
- Brand : Honeywell
- Actuator Motion : Linear
- Feedback Included : Yes
- Maximum Operating Humidity : 95 %
- Supply Voltage Frequency : 50; 60 Hz
- Maximum Operating Ambient Temperature : 50 °C
Data Sheet
Name
Description
File Size
Date
Size
Product Data for ML7984 Valve Actuator (English)
application/pdf 1.59 MB
2/17/2022
1.59 MB
Engineering Specifications
Name
Description
File Size
Date
Size
Reference Guides
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Product Data for ML7984 Valve Actuator (English)
1.59 MB
2/17/2022
1.59 MB
Image
SKU
Description
ML7425B3012
Linear Valve Actuator, 24V AC 50/60Hz, 12VA, Run time at 60Hz is 1.5min, IP54, Drives Valve Stem Up on Power Failure
ML7421A3004
ML7421A3004 Actuator, 20mm, 1800N, Modulating, 24V AC, Position Feedback, Manual Operation
ML7421A1032
Linear Valve Actuator, 24V AC 50/60Hz, 12VA, Run time at 60Hz is 95sec, IP54
ML7420A6025
Actuator, 20mm, 600N, Modulating, 24V AC
ML7420A6009T
Linear Valve Actuator, 24V AC 50/60Hz, 5VA, Run time at 50Hz is 1min, Medium Valve Temperature 150C, IP54, NSR
ML7984A4009/U
Linear Valve Actuator, 160lbf, 60Hz, 63 at 3/4in Stroke
ML7425B6007T
Linear Valve Actuator, 24V AC 50/60Hz, 12VA, Run time at 50Hz is 1.8min, Medium Valve Temperature 150C, IP54, Spring Up
ML7425B6007
Linear Valve Actuator, 24V AC 50/60Hz, 12VA, Run time at 50Hz is 1.8min, Medium Valve Temperature 150C, IP54
ML7425A6008
Linear Valve Actuator, 24V AC 50/60Hz, 12VA, Run time at 50Hz is 1.8min, Medium Valve Temperature 130/150C, IP54
ML7425A3013
Linear Valve Actuator, 135lbf, 60Hz, 90sec