Parts & Accessories
Connector Cable
The Connector Cables are used for small linear thermoelectric actuators, Length of these type of cables are 1meter and cross sectional area 3 x 0.22mm².
The Connector Cables are used for small linear thermoelectric actuators, Length of these type of cables are 1meter and cross sectional area 3 x 0.22mm².
Others
- Brand
- Honeywell
Others
- Brand
- Honeywell
- Brand : Honeywell
Image
SKU
Description
M44-MOD-1M/U
Connector Cable, 1m Length, 3x0.22mm2, Cable With Plug, 1 Piece
M44-MOD-1M
Connector Cable, 1m Length, 3x0.22mm2, Cable With Plug, 10 Piece
M44-MOD-1MH/U
Connector Cable, 1m Length, 3x0.22mm2, 1 Piece, Non-Halogen
M44-MOD-1MH
Connector Cable, 1m Length, 3x0.22mm2, 10 Pieces, Non-Halogen