Parts & Accessories
Single Feedback Potentiometer
Single Feedback Potentiometer is available in ranges of 10K ohm and 220/135 ohm. Length of them are 20mm and 28mm etc. in operating range.
Single Feedback Potentiometer is available in ranges of 10K ohm and 220/135 ohm. Length of them are 20mm and 28mm etc. in operating range.
Others
- Brand
- Honeywell
Others
- Brand
- Honeywell
- Brand : Honeywell
Image
SKU
Description
43191679-008
43191679-008 Single Feedback Potentiometer, 10K Ohm, Operating Range, 38mm Model
43191679-011
43191679-011 Single Feedback Potentiometer, 220/135 Ohm, Operating Range, 20mm Model
43191679-007
Single Feedback Potentiometer, 10K Ohm, Operating Range, 20mm Model
43191679-012
43191679-012 Single Feedback Potentiometer, 220/135 Ohm, Operating Range, 38mm Model