Rotary Actuators
24V AC Floating Control Damper Actuator
Honeywell Direct-coupled Damper Actuators provide two-position and floating control for air damper applications.
Honeywell Direct-coupled Damper Actuators provide two-position and floating control for air dampers, VAV units, air handlers, ventilation flaps, louvers, and reliable control for air damper applications with up to 4.6 m2 (20 Nm) or 7.8 m2 (34 Nm) (seal-less dampers; air friction-dependent).
Features & Benefits:- New self-cantering shaft adapter
- Access cover to facilitate connectivity
- Declutch for manual adjustment
- Mechanical end limits
- Field-installable auxiliary switches
- Rotation direction selectable by switch
- Mountable in any orientation (no IP54 if upside down)
- Mechanical position indicator
- EN 60529
- EN 60730-1
Others
- Maximum Operating Humidity
- 95 Non-condensing percentage relative humidity
- Runtime
- 110 second time unit
- Minimum Operating Humidity
- 5 Non-condensing percentage relative humidity
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Minimum Operating Ambient Temperature
- -5 degree Fahrenheit
- -20 degree Celsius
- Minimum Storage Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Maximum Storage Temperature
- 80 degree Celsius
- 176 degree Fahrenheit
- Damper Area
- 4 m²
- Includes
- Mounting Bracket, Self-Centering Shaft Adapter
- Frequency
- 50/60 hertz
- For Use With
- For Damper Area of 4 Square Meters
- For Damper Area of 4 Square Meters
- Angle of Rotation
- 95 ± 3 degree
- Brand
- Honeywell
- Mounting Type
- Direct
Others
- Maximum Operating Humidity
- 95 Non-condensing percentage relative humidity
- Runtime
- 110 second time unit
- Minimum Operating Humidity
- 5 Non-condensing percentage relative humidity
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Minimum Operating Ambient Temperature
- -5 degree Fahrenheit
- -20 degree Celsius
- Minimum Storage Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Maximum Storage Temperature
- 80 degree Celsius
- 176 degree Fahrenheit
- Damper Area
- 4 m²
- Includes
- Mounting Bracket, Self-Centering Shaft Adapter
- Frequency
- 50/60 hertz
- For Use With
- For Damper Area of 4 Square Meters
- For Damper Area of 4 Square Meters
- Angle of Rotation
- 95 ± 3 degree
- Brand
- Honeywell
- Mounting Type
- Direct
- Damper Area : 4 m²
- Includes : Mounting Bracket, Self-Centering Shaft Adapter
- Frequency : 50/60 hertz
- For Use With : For Damper Area of 4 Square Meters|For Damper Area of 4 Square Meters
- Angle of Rotation : 95 ± 3 degree
- Brand : Honeywell
- Mounting Type : Direct
- Minimum Operating Ambient Temperature : -5 degree Fahrenheit|-20 degree Celsius
- Minimum Storage Temperature : -40 degree Fahrenheit|-40 degree Celsius
- Maximum Operating Humidity : 95 Non-condensing percentage relative humidity
- Runtime : 110 second time unit
- Maximum Storage Temperature : 80 degree Celsius|176 degree Fahrenheit
- Minimum Operating Humidity : 5 Non-condensing percentage relative humidity
- Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
Image
SKU
Description
N2024
Damper Actuator, 24V AC, 50 to 60Hz, 5 to 95%, -20 to 60C, 20Nm
N2024-SW2
Damper Actuator, 24V AC, 50/60Hz, 20Nm, 2 End Switch