Rotary Actuators

Damper Actuator-S03230-2POS

Damper Actuator is a Direct-coupled actuator with self-centering shaft adapter.

Damper Actuator is a Direct-coupled actuator with self-centring shaft adapter. For the operation of quarter-turn air dampers in safety related applications requiring spring return fail-safe operation (e.g. frost protection). The rotation direction is selectable by flipping the actuator 180° around its vertical axis.

Certifications:
  • UL873
  • IEC 60730-1 and Part 2–14
  • UL1097 for Double Insulation
  • CE Certification Low Voltage Directive 2006/95/EC
  • CE EMC 2004/108/EC
  • C-Tick N314

Others

  • Minimum Storage Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Maximum Operating Ambient Temperature
    • 149 degree Fahrenheit
    • 65 degree Celsius
  • Runtime
    • 45 second time unit
  • Minimum Operating Ambient Temperature
    • -30 degree Celsius
    • -22 degree Fahrenheit
  • Maximum Storage Temperature
    • 65 degree Celsius
    • 150 degree Fahrenheit
  • Maximum Operating Humidity
    • 95 Non-condensing percentage relative humidity
  • Minimum Operating Humidity
    • 5 Non-condensing percentage relative humidity
  • Angle of Rotation
    • 95 ± 3degree
  • Frequency
    • 50/60hertz
  • Damper Area
    • 0.6 m²
  • Application
    • HVAC
  • Mounting Type
    • Direct
  • Includes
    • Mounting Bracket, Self-Centering Shaft Adapter
  • Maximum Return Timing
    • 25second time unit

Others

  • Minimum Storage Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Maximum Operating Ambient Temperature
    • 149 degree Fahrenheit
    • 65 degree Celsius
  • Runtime
    • 45 second time unit
  • Minimum Operating Ambient Temperature
    • -30 degree Celsius
    • -22 degree Fahrenheit
  • Maximum Storage Temperature
    • 65 degree Celsius
    • 150 degree Fahrenheit
  • Maximum Operating Humidity
    • 95 Non-condensing percentage relative humidity
  • Minimum Operating Humidity
    • 5 Non-condensing percentage relative humidity
  • Angle of Rotation
    • 95 ± 3degree
  • Frequency
    • 50/60hertz
  • Damper Area
    • 0.6 m²
  • Application
    • HVAC
  • Mounting Type
    • Direct
  • Includes
    • Mounting Bracket, Self-Centering Shaft Adapter
  • Maximum Return Timing
    • 25second time unit
  • Angle of Rotation : 95 ± 3degree
  • Frequency : 50/60hertz
  • Damper Area : 0.6 m²
  • Application : HVAC
  • Mounting Type : Direct
  • Includes : Mounting Bracket, Self-Centering Shaft Adapter
  • Maximum Return Timing : 25second time unit
  • Minimum Storage Temperature : -40 degree Fahrenheit|-40 degree Celsius
  • Maximum Operating Ambient Temperature : 149 degree Fahrenheit|65 degree Celsius
  • Runtime : 45 second time unit
  • Minimum Operating Ambient Temperature : -30 degree Celsius|-22 degree Fahrenheit
  • Maximum Storage Temperature : 65 degree Celsius|150 degree Fahrenheit
  • Maximum Operating Humidity : 95 Non-condensing percentage relative humidity
  • Minimum Operating Humidity : 5 Non-condensing percentage relative humidity
Image
SKU
Description
alt
S03230-2POS
S03230-2POS Damper Actuator, 230VAC, Runtime 45min, 3Nm, 0.6m2
alt
S03230-2POS-SW1
S03230-2POS-SW1 Damper Actuator, 230VAC, Runtime 45min, 3Nm, 0.6m2, End Switch