Rotary Actuators
Direct-Coupled Damper Actuator-N10010
Direct-Coupled Damper Actuators by MK Electric are provides modulating and floating/2-position control for air dampers, VAV units.
Direct-Coupled Damper Actuators by MK Electric are provides modulating and floating/2-position control for air dampers, VAV units. Also reliable control for air damper applications with up to 1 m2 / (5 Nm) and 2 m2 (10 Nm) (seal-less damper blades; air friction-dependent).
Features & Benefits:- Declutch for manual adjustment
- Adjustable mechanical end limits
- Removable access cover for direct wiring
- Mountable in any orientation
- Function selection switch for selecting modulating or floating/2-position control
- EN 60730-1
Others
- Maximum Operating Humidity
- 95 Non-condensing percentage relative humidity
- Runtime
- 90/110 second time unit
- Maximum Storage Temperature
- 80 degree Celsius
- 176 degree Fahrenheit
- Minimum Storage Temperature
- -30 degree Celsius
- -22 degree Fahrenheit
- Minimum Operating Humidity
- 5 Non-condensing percentage relative humidity
- Minimum Operating Ambient Temperature
- -5 degree Fahrenheit
- -20 degree Celsius
- Maximum Operating Ambient Temperature
- 60 degree Celsius
- 140 degree Fahrenheit
- Mounting Type
- Direct
- Damper Area
- 2 m²
- Angle of Rotation
- 95 ± 3degree
- Frequency
- 50/60hertz
- For Use With
- For Damper Area of 2 Square Meters
- Position Feedback
- 0/2 - 10voltage direct current
Others
- Maximum Operating Humidity
- 95 Non-condensing percentage relative humidity
- Runtime
- 90/110 second time unit
- Maximum Storage Temperature
- 80 degree Celsius
- 176 degree Fahrenheit
- Minimum Storage Temperature
- -30 degree Celsius
- -22 degree Fahrenheit
- Minimum Operating Humidity
- 5 Non-condensing percentage relative humidity
- Minimum Operating Ambient Temperature
- -5 degree Fahrenheit
- -20 degree Celsius
- Maximum Operating Ambient Temperature
- 60 degree Celsius
- 140 degree Fahrenheit
- Mounting Type
- Direct
- Damper Area
- 2 m²
- Angle of Rotation
- 95 ± 3degree
- Frequency
- 50/60hertz
- For Use With
- For Damper Area of 2 Square Meters
- Position Feedback
- 0/2 - 10voltage direct current
- Mounting Type : Direct
- Damper Area : 2 m²
- Angle of Rotation : 95 ± 3degree
- Frequency : 50/60hertz
- For Use With : For Damper Area of 2 Square Meters
- Position Feedback : 0/2 - 10voltage direct current
- Maximum Operating Ambient Temperature : 60 degree Celsius|140 degree Fahrenheit
- Maximum Operating Humidity : 95 Non-condensing percentage relative humidity
- Runtime : 90/110 second time unit
- Maximum Storage Temperature : 80 degree Celsius|176 degree Fahrenheit
- Minimum Storage Temperature : -30 degree Celsius|-22 degree Fahrenheit
- Minimum Operating Humidity : 5 Non-condensing percentage relative humidity
- Minimum Operating Ambient Temperature : -5 degree Fahrenheit|-20 degree Celsius
Sort
Others
Document Title
File Size
Date Added
0.33 MB
6/21/2022
Document Title
File Size
Date Added
0.33 MB
6/21/2022
Image
SKU
Description
N10010-SW2
Direct-Coupled Damper Actuator, Non-Spring Return, 90/110sec, 24V AC/V DC, 5VA, 10Nm, 2 End Switch
N10010
Direct-Coupled Damper Actuator, Non-Spring Return, 90/110sec, 24V AC/V DC, 5VA, 10Nm