Rotary Actuators
Honeywell Actuator for V5004TF1250HF
Electromotive actuators M5004 - 24V are used with many kind of control systems used for HVAC applications, including ON/OFF, floating, proportional managed by thermostat or BMS handling analogue signals.
Electromotive actuators M5004 -24V are used with many kind of control systems used for HVAC applications, including ON/OFF, floating, proportional managed by thermostat or BMS handling analogue signals or PWM digital, of HVAC installations where V5004TF PICV balancing valves are used. The 24V electromotive actuator is to drive Pressure Independent Control Valve Honeywell V5004TF series. It can be completely configurable through the on board display and controlling buttons.
Features & Benefits:- Used with many kind of control systems
- IP54 Protection provided
- Easy fitting gear
- CE
Others
- Minimum Storage Temperature
- -20 degree Celsius
- Maximum Storage Temperature
- 80 degree Celsius
- Maximum Operating Ambient Temperature
- 60 degree Celsius
- Maximum Valve Media Temperature
- -10 - 120 degree Celsius
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- For Use With
- V5004TF
- Brand
- Honeywell BMS EMEA
- Application
- HVAC
- Frequency
- 50/60hertz
Others
- Minimum Storage Temperature
- -20 degree Celsius
- Maximum Storage Temperature
- 80 degree Celsius
- Maximum Operating Ambient Temperature
- 60 degree Celsius
- Maximum Valve Media Temperature
- -10 - 120 degree Celsius
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- For Use With
- V5004TF
- Brand
- Honeywell BMS EMEA
- Application
- HVAC
- Frequency
- 50/60hertz
- For Use With : V5004TF
- Brand : Honeywell BMS EMEA
- Application : HVAC
- Frequency : 50/60hertz
- Minimum Storage Temperature : -20 degree Celsius
- Maximum Storage Temperature : 80 degree Celsius
- Maximum Operating Ambient Temperature : 60 degree Celsius
- Maximum Valve Media Temperature : -10 - 120 degree Celsius
- Minimum Operating Ambient Temperature : -20 degree Celsius
Image
SKU
Description
M5004F1150
Actuator, V5004TF1150, 24V AC/DC, 50/60Hz, 8mm
M5004F1125
M5004F1125 Actuator, V5004TF1125, 24V AC/DC, 50/60Hz, 8mm
M5004F1100
M5004F1100 Actuator, V5004TF1100, 24V AC/DC, 50/60Hz, 8mm
M5004F1080
M5004F1080 Actuator, V5004TF1080, 24V AC/DC, 50/60Hz, 8mm
M5004F1065
M5004F1065 Actuator, V5004TF1065, 24V AC/DC, 50/60Hz, 8mm
M5004F1050
M5004F1050 Actuator, V5004TF1050, 24V AC/DC, 50/60Hz, 8mm
M5004F1250HF
M5004F1250HF Actuator, V5004TF1250HF, 24V AC/DC, 50/60Hz, 8mm
M5004F1200HF
M5004F1200HF Actuator, V5004TF1200HF, 24V AC/DC, 50/60Hz, 8mm
M5004F1250LF
M5004F1250LF Actuator, V5004TF1250LF, 24V AC/DC, 50/60Hz, 8mm
M5004F1200LF
M5004F1200LF Actuator, V5004TF1200LF, 24V AC/DC, 50/60Hz, 8mm