Rotary Actuators
Modulating Control Damper Actuator
The Direct-Coupled Damper Actuators provide modulating for air dampers, VAV units, air handling units, ventilation flaps, louvers, and reliable control for air damper applications with up to 4.
The Direct-Coupled Damper Actuators provide modulating for air dampers, VAV units, air handling units, ventilation flaps, louvers, and reliable control for air damper applications with up to 4.6 m2 / 7.8 m2. Actuator has Power-Off Behavior that is If power is removed, the actuator retains its position. Damper Actuator has Service/Off Function in which If the function selection switch is set to the Service/Off position, all rotary movement is cancelled, and all control signals are ignored, thus allowing the actuator to be safely manually operated.
Features & Benefits:- New self-centering shaft adapter
- Access cover to facilitate connectivity
- Declutch for manual adjustment
- Mechanical end limits
- Field-installable auxiliary switches
- Mechanical position indicator
- CE Certified
- UL Listed
- EN 60529
- EN 60730-1
Others
- Maximum Storage Temperature
- 80 degree Celsius
- 176 degree Fahrenheit
- Minimum Operating Humidity
- 5 Non-condensing percentage relative humidity
- Runtime
- 95 second time unit
- Maximum Operating Humidity
- 95 Non-condensing percentage relative humidity
- Minimum Operating Ambient Temperature
- -5 degree Fahrenheit
- -20 degree Celsius
- Minimum Storage Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Mounting Type
- Direct
- Brand
- Honeywell
- Frequency
- 50/60 hertz
- Position Feedback
- 0/2 - 10 voltage direct current
- Damper Area
- 6 m²
- Angle of Rotation
- 95 ± 3 degree
- Number of End Switches
- Optional
- For Use With
- For Damper Area of 6 Square Meters
- For Damper Area of 6 Square Meters
Others
- Maximum Storage Temperature
- 80 degree Celsius
- 176 degree Fahrenheit
- Minimum Operating Humidity
- 5 Non-condensing percentage relative humidity
- Runtime
- 95 second time unit
- Maximum Operating Humidity
- 95 Non-condensing percentage relative humidity
- Minimum Operating Ambient Temperature
- -5 degree Fahrenheit
- -20 degree Celsius
- Minimum Storage Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Mounting Type
- Direct
- Brand
- Honeywell
- Frequency
- 50/60 hertz
- Position Feedback
- 0/2 - 10 voltage direct current
- Damper Area
- 6 m²
- Angle of Rotation
- 95 ± 3 degree
- Number of End Switches
- Optional
- For Use With
- For Damper Area of 6 Square Meters
- For Damper Area of 6 Square Meters
- Mounting Type : Direct
- Brand : Honeywell
- Frequency : 50/60 hertz
- Position Feedback : 0/2 - 10 voltage direct current
- Damper Area : 6 m²
- Angle of Rotation : 95 ± 3 degree
- Number of End Switches : Optional
- For Use With : For Damper Area of 6 Square Meters|For Damper Area of 6 Square Meters
- Minimum Operating Ambient Temperature : -5 degree Fahrenheit|-20 degree Celsius
- Maximum Storage Temperature : 80 degree Celsius|176 degree Fahrenheit
- Minimum Storage Temperature : -40 degree Fahrenheit|-40 degree Celsius
- Minimum Operating Humidity : 5 Non-condensing percentage relative humidity
- Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
- Runtime : 95 second time unit
- Maximum Operating Humidity : 95 Non-condensing percentage relative humidity
Image
SKU
Description
N34010
Damper Actuator, 34Nm Torque, 6VA, 3W, IP54, 1.35Kg, 24V AC/DC, -20 to +80C