Rotary Actuators
MR6 Rotary Valve Actuator
MR6 Rotary Valve Actuators are used for VBG6 6-way ball valves. They are designed to be actuated by two types such as On/off control & Modulating control. Actuators are protected by IP44 protection Class.
MR6 Rotary Valve Actuators are used for VBG6 6-way ball valves. Valve actuators are designed to be actuated by two types such as On/off control & Modulating control. On/off actuator gives the basic change-over functionality, modulating enables setting mid position to close the valve. Position feedback on modulating actuator shell be used for remote system monitoring and system check.
Modulating rotary valve actuators modulate signal in 0 - 10V DC, 4 - 20mA range. MR6 rotary valve actuators required 1m length cable of 4 x 0.5mmsq and 3 x 0.5mmsq. Actuators are protected by IP44 protection Class & Actuators can easily mounted with a single screw.
Features & Benefits:- Actuated by two types such as On/off control & Modulating control
- IP44 Protection class
- Easily mounted with a single screw
- 75sec run time
- CE
- EN50081-1
- EN50082-1
Others
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- 125 degree Fahrenheit
- Runtime
- 75 second time unit
- Minimum Operating Ambient Temperature
- 20 degree Fahrenheit
- -18 degree Celsius
- Brand
- Honeywell
- Angle of Rotation
- 90degree
Others
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- 125 degree Fahrenheit
- Runtime
- 75 second time unit
- Minimum Operating Ambient Temperature
- 20 degree Fahrenheit
- -18 degree Celsius
- Brand
- Honeywell
- Angle of Rotation
- 90degree
- Brand : Honeywell
- Angle of Rotation : 90degree
- Maximum Operating Ambient Temperature : 50 degree Celsius|125 degree Fahrenheit
- Runtime : 75 second time unit
- Minimum Operating Ambient Temperature : 20 degree Fahrenheit|-18 degree Celsius
Image
SKU
Description
MR6-24-010
Rotary Valve Actuator, 6-way, 24V AC, 75 sec/90Deg, IP44, 2.5VA, Modulating Signal, 4x0.5mmsq
MR6-24-2POS
Rotary Valve Actuator, 6-way, 24V AC, 75 sec/90Deg, IP44, 3.0VA, On/Off Signal, 3x0.5mmsq