https://buildings.honeywell.com/us/en/search-results.html

Rotary Actuators

MVN Series Rotary Valve Actuator

Honeywell MVN Rotary Valve Actuators are used to control hot and chilled water with glycol solutions up to 50% in heating, ventilating, and air conditioning (HVAC) systems to provide two-position or modulating functions.

Honeywell MVN Rotary Valve Actuators 3 Nm are used with the VBG2 2-way and the VBG3 3-way Control Ball Valves to control hot and chilled water with glycol solutions up to 50% in heating, ventilating, and air conditioning (HVAC) systems to provide two-position or modulating functions.

Features & Benefits:
  • Non-spring return
  • Floating and modulating
  • Space saving, click-on installation no tool required
  • Extendable position indicator for easy commissioning
  • Available with 1.5-m cable
  • Compatible with VBG control ball valves from DN15 to DN32
  • Actuator can be mounted on the valve in any of four positions
Certifications:
  • CE

Others

  • Runtime
    • 90 second time unit
  • Angle of Rotation
    • 90 degree
  • Brand
    • Honeywell BMS EMEA

Others

  • Runtime
    • 90 second time unit
  • Angle of Rotation
    • 90 degree
  • Brand
    • Honeywell BMS EMEA
  • Angle of Rotation : 90 degree
  • Brand : Honeywell BMS EMEA
  • Runtime : 90 second time unit
Image
SKU
Description
alt
MVN713A1500
MVN713A1500 Rotary Valve Actuator, 24V AC, 50Hz, 24V DC, 1.5 m Cable Length, 90 Sec Runtime